Reliability and efficiency
The market is full of standard valve solutions. With our modular ECO 80 valves, you can expect all the benefits of our proven valve technology at a level of quality and performance that won’t let you down.
ECO 80 valves are ideal for the off-highway segment, including municipal vehicles, agricultural machinery, small cranes, construction machinery and road building applications.
Benefits and value
Load-sensing technology for high efficiency, reduced energy consumption and a long system life
Reduced time to market with modular design and short lead times
Wide portfolio of options - from mechanical to electrohydraulic (EH) control
Combination of mechanical and EH control in same valve configuration
Fine metering for increase for better controllability and machine performance
Technical details
Flow rating up to 80l/min [21 US gal/min]
Work port pressure up to 320 bar [4,570 psi]
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Directional Control Valve ECO 80 LS Data Sheet | Chinese (CN) | China | 25 Oct, 2016 | 2.1 MB | |
User guide | ECO 80 7mm Directional Control Valve Technical Information | English | Multiple | 09 Aug, 2022 | 6.7 MB | |
User guide | ECO 80 Directional Control Valve Technical Information | Chinese (CN) | China | 03 Mar, 2018 | 6.6 MB | |
User guide | ECO 80 Directional Control Valve Technical Information | English | Multiple | 17 Sep, 2020 | 5.8 MB | |
User guide | ECO 80 Directional Control Valve Technical Information | Japanese | Multiple | 11 Nov, 2022 | 4.9 MB | |
Data sheet | ECO 80 LS Directional Control Valve Data Sheet | English | Multiple | 22 Sep, 2016 | 425.7 KB | |
Service guide | ECO 80 Service and Parts Manual | English | Multiple | 19 Dec, 2019 | 8.4 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG 128/256 proportional valves
For the most demanding applications, only the highest flow and the highest pressure will do. The PVG 128 and PVG 256 are made for controlling the toughest applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG 16 proportional valves
Low-flow PVG 16 covers simple to complex needs. Proven technology and components for customized valve stacks.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG combinations
Danfoss offers solutions which makes it possible to combine up to four different valve families.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG 32 proportional valves
PVG 32 is designed for maximum flexibility configurable as an advanced electrically controlled proportional valve. As well as a load sensing directional control valve.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG 100 proportional valves
The flow-sharing technology of the post-compensated, load-sensing PVG 100 is ideal in different systems. Especially in systems where flow demand regularly pushes supply to the limits.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Road building
Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.