Efficient injection control
The Danfoss T2/TE2 thermostatic expansion valves provide efficient control of the injection of refrigerant liquid into evaporators in food retail refrigeration applications.
The injection is controlled by the refrigerant superheat. Therefore, the valves are especially suitable for liquid injection in ”dry“ evaporators where the superheat at the evaporator outlet is proportional to the evaporator load.
TE2 valves are also available for CO2 in a specially designed high-pressure version.
Features and benefits
Fast and easy to install
Wide temperature range
Interchangeable orifices assembly
Available with Maximum Operating Pressure
Long service life and easy maintenance
Low GWP charges
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Promotion material | CO2 solutions for small commercial cold rooms | Swedish | Sweden | 21 Apr, 2023 | 432.8 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Slovak | Slovakia | 04 May, 2023 | 1.0 MB | |
Promotion material | CO2 solutions for small commercial cold rooms | English | Multiple | 17 Feb, 2023 | 776.9 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Ukrainian | Ukraine | 11 Jul, 2023 | 1.3 MB | |
Promotion material | CO2 solutions for small commercial cold rooms | German | Multiple | 26 Apr, 2023 | 548.3 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Czech | Czech Republic | 15 Aug, 2023 | 1.0 MB | |
Promotion material | CO2 solutions for small commercial cold rooms | Spanish, Castilian | Spain | 28 Mar, 2023 | 722.9 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Italian | Italy | 05 May, 2023 | 624.7 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Finnish | Finland | 19 Apr, 2023 | 429.9 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Polish | Poland | 27 Jun, 2023 | 568.5 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Norwegian Bokmål | Norway | 18 Apr, 2023 | 456.5 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Danish | Denmark | 18 Apr, 2023 | 423.6 KB | |
Data sheet | Thermostatic expansion valve type TE2 for R744 | English | Multiple | 07 Sep, 2023 | 1.1 MB |
Support
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Learning
Avoid counterfeits
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.