Dedicated products for wind turbine applications
Today, the increasing energy demand and the need for a cleaner environment, has resulted in heavily investments in renewable energy world wide like Wind Turbines. As the demand for sustainable energy increases, there is a growing need for highly efficient, robust and reliable wind turbines. The proven reliability of our products helps secure the optimal uptime of the turbines throughout their life.
Danfoss Sensing Solutions provides sensors, transmitters, and switches for almost all applications in the nacelles of wind turbines, such as:
- Cooling system - Ensure optimum operating conditions
- Gear box – ensures the right speed of the generator according to the current wind speed
- Hydraulic systems – controls the pitch, yaw and brake of the wind turbine
- Wind power conversion
The general trend towards larger wind turbines at remote sites, often offshore, places new demands on the turbine equipment and sets new standards for maintenance during the turbine life cycle. Furthermore, the extremely harsh environments of the offshore wind farms lead to increased risk of pressure pulsation peaks and vibrations occurring in the ever larger wind turbines. This calls for ultimate performance of all turbine components.
In order to ensure long and maintenance-free service life it is imperative to choose nacelle components that are designed particularly for use in heavy-duty hydraulic applications and protected by acid-resistant stainless steel (AISI 316) casings to avoid corrosion in marine environments. When it comes to reliable products for wind turbine applications, Danfoss Sensing Solutions has you covered.
Wind turbine brochure
Learn more about our product offerings for the wind industry.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Wind Power | English | Multiple | 07 Dec, 2020 | 2.8 MB |
Highlighted products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 1600, pressure transmitter for wind power applications
The MBS 1600 pressure transmitters are built tough to withstand the harsh environments that wind power applications face. The dedicated range of pressure transmitters comes with all the needed electrical and pressure connections for easy integration into the nacelle.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 9200 milibar pressure transmitter for general purpose applications
MBS 9200 is designed for use in general purpose applications where low pressure are measured in the milibar range.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 3000 general purpose pressure transmitters
MBS 3000 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers all standard output signals.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Sensors with built-in transmitter, MBT 3560, MBT 5550 & MBT 5560
The MBT 3560, MBT 5550, and MBT 5560 temperature transmitter converts the input signal from a resistance sensor into a standardized output signal (e.g. Volt or mA) resulting in a compact temperature sensor with a built-in transmitter
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Bearing temperature sensors - MBT 2310, 3310, MBT 5310
Danfoss bearing temperature sensors are specifically designed for accurate temperature measurement in mobile hydraulic, wind turbine, and marine engine room applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Flexible temperature sensor, MBT 3270
The flexible temperature sensor MBT 3270 can be used in many industrial and cooling applications such as: air compressors, hydraulics as well as cooling systems. In other words, applications where robustness, size, and performance matters.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Wind power conversion
The Danfoss power stacks reliably convert the kinetic energy from the wind turbine blades into a form that can be fed directly into the electrical power grid. This ensures that maximum energy is harvested from your wind turbine whilst offering durable and dependable electricity supply.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }The future of efficient and reliable wind power
The next decades should see both global onshore and offshore wind markets continuing to expand fast. In Europe alone, the installed wind power is expected to reach 213 GW by 2020 according to the European Wind Energy Association (EWEA). The growth is driven by the upward trend in energy prices, and by national and international legislation aiming at de-carbonization of the energy sector to abate global warming and to obtain security of energy supplies.
Contact us
For further information please contact us.