Solenoid valves for water applications

Fluid controls for water applications

The global need for clean water is enormous and on the rise, calling for a dedicated common effort to control the water cycle. Danfoss is well prepared to contribute to such endeavors. To us, the pump is the key to controlling the water cycle - from intake to effluent. Consequently, we have developed a range of sensors and switches for pumps, tailored for the most common applications in the water industry.

Highly effective and durable, Danfoss fluid controls for water applications are known to reliably open and close in even the toughest environment.

Product range

  • AVTA thermostatically operated water valves - Danfoss
    AVTA thermostatically operated water valves

    AVTA thermostatic operated water valves are used for proportional regulation of water flow quantity in refrigeration plants with water-cooled condensers for condensing pressure regulation purposes. AVTA water regulating valves give modulating regulation of the condensing pressure and so maintain it constant during operation.

  • EV220B solenoid valves - Danfoss
    EV220B, servo-operated solenoid valves

    EV220B is a universal 2/2-way solenoid valve program. Valve body in brass, dezincification resistant brass and stainless steel ensures that a broad variety of application can be covered.

  • EV220A servo-operated 2/2-way solenoid valves
    EV220A, servo-operated 2/2-way solenoid valves

    EV220A is a compact servo-operated 2/2-way solenoid valve program, especially designed for use in machines and equipment with limited space.