Solenoid valves for marine applications

  • Overview
  • Product range

Fluid controls for marine applications

Danfoss offers a wide range of high performance solenoid valves for marine applications. Solenoid valves are an easy and economical way to control and regulate fluids and gases.

The valves are available in direct-operated, servo-operated and assisted lift versions. The Danfoss solenoid valve bodies and solenoid coils are normally supplied separately and then combined, but the valves are also available as complete units if required. Danfoss solenoid valves come with GL-DNV marine approvals.

Features

G1/8 – G2 connection ISO 228/1

NC/NO function

0 – 40 bar differential pressure

Reinforced diaphragm

Armature tube in one piece (without welding)

Water hammer protected

Direct and Indirect servo system

-30 – 140 °C media temperature

Product range

  • EV220B solenoid valves - Danfoss
    EV220B, servo-operated solenoid valves
    EV220B is a universal 2/2-way solenoid valve program. Valve body in brass, dezincification resistant brass and stainless steel ensures that a broad variety of application can be covered.
  • EV210B 2/2-way direct-operated solenoid valves danfoss
    EV210B, 2/2-way direct-operated solenoid valves
    EV210B covers a wide range of direct-operated 2/2-way solenoid valves for universal use. EV210B is a real robust valve program with high performance and can be used in all kind oftough working conditions.
  • EV224B solenoid valve for Industrial Automation applications - Danfoss
    EV224B, servo-operated 2/2-way solenoid valves for high pressure
    EV224B is a high pressure indirect servo-operated 2/2-way solenoid valve with working pressure up to 40 bar, medium temperature up to 60 °C and available in NC and NO versions.
  • EV250B 2/2-way assisted lift operated solenoid valve danfoss
    EV250B, 2/2-way assisted lift operated solenoid valve
    EV250B with assisted lift can operate from zero and up to 10 bar differential pressure.This 2/2-way valve program is especially to use in closed circuits with low differential pressure, but demanding moderate flow rates. Valve body in dezincification resistant brass for ensuring a long life even in connection with aggressive steam media. EV250B is compatible with the broad Danfoss coil program with enclosures from IP00 up to IP67. Medium temperatures up to 140°C (low pressure steam).
  • EV310B, direct-operated 3/2-way solenoid valves danfoss
    EV310B, direct-operated 3/2-way solenoid valves
    EV310B covers a wide range of direct-operated 3/2-way solenoid valves for universal use. EV310B is a real robust valve program with high performance and can be used in all kind of tough working conditions. Clip-on coils can not be used on EV310B.