The safe choice for drinking water
Protecting public health is crucial for any residential community and preventing contamination of the public water supply is a primary concern. Even the smallest amounts of bacteria or trace metals can cause sickness or disease, so governing bodies have been tightening the regulations concerning water systems.
This means that every component must have the right approvals and meet strict legislative requirements, while still performing reliably at a high level.
Danfoss solenoid valves have undergone rigorous testing and meet or exceed many European regulations and standards including the British WRAS, the Swedish RISE, the Norwegian SINTEF and the German DVGW approvals for drinking water.
Another key feature which applies to all our approved valves is our high-quality EPDM sealing material. This sealing is fully compliant with new strict European regulations and protects the consumer against bacterial and other hazardous contamination.

Solenoid valves ensures your compliance
WRAS and RISE approved solenoid valves ensure your compliance. Danfoss solenoid valves are the clever choice for installers and the safe choice for drinking water.
Reliability that brings peace of mind
Danfoss solenoid valves are built to last. Our engineers used innovative methods, such as including a reinforced and soft-closing diaphragm, to ensure not only the integrity of the valve, but the entire water system as well.
The valves’ reliability, coupled with the ease of installation afforded by their design, makes them the clear choice for use in a wide variety of applications:
- Water supply systems
- Houses and large apartments
- Commercial buildings
- Industrial buildings
- Industrial laundry facilities
- Industrial dishwashing facilities
- Food processing machinery
Get in touch with your local wholesaler or Danfoss sales representative if you would like to know more about the solenoid valves and how they can help you be compliant.

An approved solution
The new Danfoss solenoid valve series ensures you and your customers a new standard of purity. The portfolio has received a series of certifications and meet compliance requirements. These include:
- Certified by WRAS – tested by NSF International in Wales
- Certified by RISE – valid in Denmark and Sweden. Inspected and audited by the Dansk Teknologisk Institut
- Certified by SINTEF – valid in Norway. Inspected and audited by the Dansk Teknologisk Institut
- Certified by Carso according to ACS guidelines, Circulaire 2002/571. Valid in France.
- Hygienic certificate B-BK-60210-1275/19. Issued by Polish National Institute of Public health (PZH). Valid in Poland.
- WRAS - Solenoid valves are not possible to certify by DVGW, however, we can declare, that the products are within the Hygienic properties in Germany.

European approvals
Danfoss solenoid valves hold various European approvals, including the Swedish RISE, SINTEF, DVGW and the British WRAS approvals.
The EV220BW and EV228BW solenoid valve programs are RISE approved. This approval complies with the 98/83/EC Directive, which states that water intended for human consumption needs to meet a new, higher standard of quality that allows for only the most minute concentrations of metals, such as lead. Unique for these valves is the ECO brass housing, which gives our valves the edge when it comes to keeping water as pure as possible. ECO brass contains no toxic additives and are lead- and nickel-free. It also has superior corrosion resistance compared to conventional free-cutting brass.

The clever choice - read more!
Read more about the portfolio of solenoid valve for drinking water and find an overview of the extensive product program in this brochure.
Features and benefits
WRAS approved
RISE approved
SINTEF approved
Safe EPDM sealing protects against bacterial and other hazardous contamination
Long product life
Clip-on coil for easy installation and use
Global know how – local support
Product range
-
EV221BW 10-22, direct operated 2/2-way solenoid valveEV221BW 10-22 is a direct servo-operated 2/2-way solenoid valve. The valve body is made of ECO brass and uses next-generation EPDM sealings. The valve has a built-in pilot filter, which makes it the ideal choice for water inlet and drinking water applications where drinking water approvals as RISE, SINTEF, ACS or PZH are required.
-
EV220BW/EV228BW 15-50, indirect servo-operated 2/2-way solenoid valvesThe EV220BW and EV228BW are indirect servo-operated 2/2-way solenoid valve designed for drinking water and available in NC, NO, or UN-latching. Valve sealings are available in EPDM, and the valve body in ECO brass or stainless steel. Wetted materials in accordance with 4MS, DVGW, KTW and W270 and the valve program have RISE, SINTEF, ACS and PZH approvals as well for cold and hot water applications.
-
EV220W 10-50 WRAS approved indirect-servo operated 2/2-way solenoid valvesEV220W, indirect servo- operated solenoid valve. EV220W is a compact indirect servo- operated 2/2 way solenoid valves with connections from 3/8” to 2”, especially designed for use in drinking water with a WRAS approval as well as for cold and hot water applications.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Asentajan fiksu valinta | Finnish | Finland | 23 Feb, 2021 | 886.4 KB | |
Brochure | Drinking water overview | Swedish | Multiple | 30 Nov, 2020 | 1.8 MB | |
Brochure | Drinking water overview | Danish | Multiple | 13 Nov, 2018 | 2.1 MB | |
Brochure | Drinking water overview | English | Multiple | 13 Nov, 2018 | 4.1 MB | |
Brochure | Drinking water overview | Dutch, Flemish | Multiple | 29 May, 2019 | 4.2 MB | |
Brochure | Drinking water overview | French | Multiple | 29 May, 2019 | 4.2 MB |