Dedicated products for air compressor applications
From very small units for medical use to very large industrial compressors operating in the kilowatt power band, the air compressor industry covers a huge range of equipment. Equally varied are the fundamental compressor technologies used. Danfoss Sensing Solutions supports everything from small, self-contained units operated at the site of use to large, centralized air compressor units mounted on trucks.
Danfoss has a global reach and more than 30 years of experience in developing and supplying products for the compressed air industry. We are a leading producer of components, subassemblies and integrated solutions for air compressor applications. Our expertise is founded on unrivalled experience from working with air compressor manufacturers a strong focus on innovation and application knowledge – strengthened through our technical support and service. Thinking across all our processes continuously helps us get even better at meeting the specific needs of our customers; fulfilling demands for tailor-made products, shorter delivery times and faster product development. Our air compressor product range includes fluid controls and pressure and temperature controls.
Meet the DST P10B #CANopen pressure transmitter featuring an embedded communication module.
This means you can access new sensor data and optimize application performance.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DST P10B CANopen, Smart Sensor pressure transmitter with an CANopen DS 301/DS 404 communication profile
The DST P10B CANopen pressure transmitter built on the DST P1XX product range with a CANopen DS 301/DS 404 communication profile—empowering you to add sensors to your existing high-level fieldbus communication in water distribution, air compressor, and HVACR applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 1900, pressure transmitter for air and water applications
The pressure transmitter MBS 1900 is designed for use in air and water applications like booster pumps and air compressors. The flexible pressure transmitter program covers different output signals, absolute and gauge (relative) versions, measuring ranges from 0-4 bar to 0-25 bar and a wide range of pressure and electrical connections. Enclosure material is stainless steel AISI 316L.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DST P140, Smart Sensor pressure transmitter for water pumps and air compressor applications
The DST P140 pressure transmitter is dedicated for use in water pump and air compressor applications. It is designed to provide unrivaled reliability, durability, performance, and not least, digital possibilities.
DST P140, Smart sensor pressure transmitter for water and air applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Flexible temperature sensor, MBT 3270
The flexible temperature sensor MBT 3270 can be used in many industrial and cooling applications such as: air compressors, hydraulics as well as cooling systems. In other words, applications where robustness, size, and performance matters.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }KP / KPI, pressure switches for light industry
Danfoss KPI pressure switches are used for regulating, monitoring and alarm systems in industrial applications. The KP series are suitable for plant in connection with liquid and gaseous media.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV210B, 2/2-way direct-operated solenoid valves
EV210B covers a wide range of direct-operated 2/2-way solenoid valves for universal use. EV210B is a real robust valve program with high performance and can be used in all kind of tough working conditions.
Contact us
For further information, please contact us.