EV220BW 40-50 indirect servo-operated 2/2-way solenoid valves

EV220BW 40-50 solenoid valve 

EV220BW 40-50 is an indirect servo-operated 2/2-way solenoid valve. The valve body is made from brass and next-generation EPDM sealings.

The valve has a built-in pilot filter, which makes it the ideal choice for water inlet and drinking water applications where WRAS is required.

It has adjustable closing time and enclosures up to IP6,7 which ensures optimal performance even under critical working conditions.

 

Features and benefits

Clip-on coil

Flow range for water in Kv: 24 and 40 m³ / h

Differential pressure: 0.3 – 10 bar

Media temperature from 0 – 90 °C

Ambient temperature: Up to 80 °C

Coil enclosure: IP65

Thread connections: G 1 1/2 – G 2

DN 40 – 50

Water hammer damped

Built-in filter

Next-generation EPDM sealings recommended for drinking water

Approvals and certificates

  • Certified by WRAS. Valid in the United Kingdom.
    • In accordance with:
      • Low Voltage Directive 2014/35/EU
        • EN60730-1
        • EN60730-2-8
      • Pressure Equipment Directive 2014/68/EU
  • RoHS Directive 2011/65/EU

Documents

Type Name Language Updated Download File type
Data sheet - AI Servo-operated 2/2-way solenoid valves Type EV220B 15 - EV220B 50 Chinese (CN) 24 Aug, 2018 2.5 MB .pdf
Data sheet - AI Servo-operated 2/2-way solenoid valves Type EV220B 15 - EV220B 50 Czech 24 Aug, 2018 2.4 MB .pdf
Data sheet - AI Servo-operated 2/2-way solenoid valves Type EV220B 15 - EV220B 50 Polish 24 Aug, 2018 2.4 MB .pdf
Data sheet - AI Servo-operated 2/2-way solenoid valves Type EV220B 15 - EV220B 50 German 24 Aug, 2018 2.4 MB .pdf
Data sheet - AI Servo-operated 2/2-way solenoid valves Type EV220B 15 - EV220B 50 Spanish, Castilian 24 Aug, 2018 2.4 MB .pdf
Data sheet - AI Servo-operated 2/2-way solenoid valves Type EV220B 15 - EV220B 50 Russian 24 Aug, 2018 2.4 MB .pdf
Data sheet - AI Servo-operated 2/2-way solenoid valves Type EV220B 15 - EV220B 50 Romanian, Moldavian, Moldovan 24 Aug, 2018 2.4 MB .pdf
Data sheet - AI Servo-operated 2/2-way solenoid valves Type EV220B 15 - EV220B 50 French 24 Aug, 2018 2.4 MB .pdf
Data sheet - AI Servo-operated 2/2-way solenoid valves Type EV220B 15 - EV220B 50 Italian 24 Aug, 2018 2.4 MB .pdf
Data sheet - AI Servo-operated 2/2-way solenoid valves Type EV220B 15 - EV220B 50 Portuguese 24 Aug, 2018 2.4 MB .pdf
Data sheet - AI Solenoid valve - Types EV220B 15-50 and EV220BW 40-50 English 24 Aug, 2018 3.8 MB .pdf