Simple selection and full flexibility

As market trends moves in the direction of higher pressure Danfoss introduces a new line of pilot valves. The new pilots cover all regulation, types, and ranges needed in ammonia and CO₂ applications. Full backwards compatibility ensures smooth transition. The new line of pilots for ICS valves reduces the number of variants from eight to only four simplifying ordering, inventory management and storage.

The high quality Pilots are based on the patented Danfoss membrane package and to ensure long durability the CVC, CVP and CVPP are surface treated and the CVE made of stainless steel.

Features and benefits

Single platform for all specifications

Easy ordering

Simple inventory management

Backwards compatibility

Less shelf space required (store & stock)

ICS pilot operated servo valve - Danfoss

ICS, pilot operated servo valve

ICS is a compact, pilot operated servo valve. An ICS valve comprises three main components: a valve body, a function module and a top cover. The function of the ICS valve is defined by the pilot valves connected.

Application tool

Industrial refrigeration application tool - Danfoss

Industrial refrigeration application tool

Want to know more about industrial refrigeration with ammonia? The IR application tool is an interactive PowerPoint slideshow that takes you through all details of a two-stage ammonia plant. By clicking on a specific area of the plant, you will be provided with detailed cut-away drawings and information on the specific valves required. You will also find useful links to technical literature, product animations and videos.

Documents

Type Name Language Updated Download File type
Brochure - AD IR Pilot valves English 22 Mar, 2018 682.0 KB .pdf

Software

Coolselector®2

The truth is Cool(selector®2)

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.