Ready for the refrigerants of the future
The ICS pilot operated servo valves from Danfoss ICV Flexline™ platform are quick and simple to handle, install and service due to their low weight and compact design.
The ICS valves are ready for the refrigerants of the future, designed and tested to withstand a maximum working pressure of up to 65 bar (943 psi) in a media temperature range of –60 to +120°C [–76 to +248°F]. This makes them suitable for the natural refrigerant CO₂, ammonia and other future high pressure refrigerants.
The special V-port design in the ICS regulating cone enables the temperature set-point to be adjusted to a higher level, and a better COP, ultimately leading to energy savings.
The ICS is part of the ICV Flexline™ modular concept giving you a high degree of flexibility to create a valve that suits your requirements. The common valve body for ICS, ICM and ICLX is available in several different connection sizes. Different function modules in the ICV series offer you a very wide range of capacities and functions which can be installed in each valve body. The valves have direct weld connections allowing for high pressure and a more tight design compared to traditional flanged valves.
Features and benefits
Fast and easy handling, installation and service
Flexible setup
Direct weld eliminates pipe flanges
Low weight and compact design
Suitable for natural, high-pressure refrigerants, e.g. CO₂
Better pressure control for energy savings
Reduce lifecycle costs, increase savings and design freedom
The ICS Flexline™ servo operated valves are not only designed to give you savings and design freedom, but they also provide a reliable, safe and green solution for your needs - both now and in the future.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Mniejsze koszty eksploatacyjne - Większe oszczędności i swoboda projektowania (ICV Flexline) | Polish | Multiple | 27 Nov, 2014 | 655.9 KB | |
Data sheet | Pilot-operated servo valve, type ICS | Russian | Multiple | 10 Feb, 2023 | 8.4 MB | |
Data sheet | Pilot-operated servo valve, type ICS | German | Multiple | 10 Feb, 2023 | 11.7 MB | |
Data sheet | Pilot-operated servo valve, type ICS | English | Multiple | 06 Sep, 2023 | 8.3 MB | |
Brochure | Reduce lifecycle costs - Save more and increase your design freedom (ICV Flexline) | Dutch, Flemish | Multiple | 23 Mar, 2015 | 4.2 MB | |
Brochure | Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family | Italian | Multiple | 23 Mar, 2015 | 4.2 MB | |
Brochure | Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family | French | Multiple | 23 Mar, 2015 | 4.2 MB | |
Brochure | Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family | Spanish, Castilian | Multiple | 23 Mar, 2015 | 4.2 MB | |
Brochure | Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family | English | Multiple | 20 Feb, 2024 | 15.6 MB | |
Brochure | Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family | Russian | Multiple | 04 Apr, 2016 | 4.3 MB | |
Brochure | Reduce operating costs Increase your savings and gain design freedom (ICV Flexline) | Portuguese | Multiple | 23 Mar, 2015 | 4.2 MB | |
Brochure | Reduce your costs Maximum flexibility and cost savings - ICV main and motorised valves as part of the Flexline series | German | Multiple | 23 Mar, 2015 | 4.3 MB | |
Brochure | Reducerede levetidsomkostninger - Større besparelser og designfrihed (ICV Flexline) | Danish | Multiple | 23 Mar, 2015 | 4.2 MB |
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Tools and apps
Industrial refrigeration application tool
Want to know more about industrial refrigeration with ammonia? The IR application tool is an interactive PowerPoint slideshow that takes you through all details of a two-stage ammonia plant. By clicking on a specific area of the plant, you will be provided with detailed cut-away drawings and information on the specific valves required. You will also find useful links to technical literature, product animations and videos.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICSH Flexline™ dual position solenoid valve
Hot gas defrost is a very common and efficient method used within industrial refrigeration. Sound design practices and specific design features should always be considered carefully to prevent safety risks, which may be caused by even a slight change in operating conditions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICM Flexline™ motor valves
The ICM motor operated valves from Danfoss ICV Flexline™ series are quick and simple to handle, install and service due to their low weight and compact design.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICV Flexline™ control valves
Danfoss ICV Flexline™ guarantees you a reliable, safe and green solution - both now and in the future. The product family consists of an ICS pilot operated control, ICM motor operated control and ICLX 2-step solenoid valve.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Pilot valves for ICS Flexline™
The extensive range of Danfoss pilot valves include: Constant-pressure pilot valve, type CVP Differential-pressure pilot valve, type CVPP Pressure-operated pilot valve with reference pressure connection, type CVC Electronically operated constant-pressure pilot valve, type CVE Solenoid pilot valve, type EVM (NC) Solenoid pilot valve, type EVM (NO) Housing, type CVH for pilot valves, for mounting in external pilot lines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICLX Flexline™ 2-step solenoid valve
The new ICLX valves are part of the Danfoss ICV Flexline™ series. The ICLX valves are 2-step servo-operated main valves with pilot solenoid valves.