Perfect control for your application
The ICM motor operated valves from Danfoss ICV Flexline™ series are quick and simple to handle, install and service due to their low weight and compact design. The valve is designed to regulate the expansion process in liquid lines and to control pressure or temperature in dry and wet suction lines and hot gas lines.
The ICM valves are ready for the refrigerants of the future, designed and tested to withstand a maximum working pressure of up to 65 bar (943 psi) in a media temperature range of –60 to +120°C [–76 to +248°F]. This makes them suitable for the natural refrigerant CO₂, ammonia and other future high pressure refrigerants.
The ICM motor valve is available as a complete valve and as parts programme.
Features and benefits
Fast and easy handling, installation and service
Low weight and compact design
Suitable for natural, high-pressure refrigerants, e.g. CO₂
Second-to-none control characteristics
Provides high suction pressure and better COP for energy savings
Application Development Centers
Partner up with us to prepare for the future. At our global Application Development Centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.
We are Engineering Tomorrow. Together. Today.
Reduce lifecycle costs, increase savings and design freedom
The ICM Flexline™ motor valves are not only designed to give you savings and design freedom, but they also provide a reliable, safe and green solution for your needs - both now and in the future.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | Polish | Poland | 20 Dec, 2022 | 19.9 MB | |
Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | English | Multiple | 10 Oct, 2022 | 8.4 MB | |
Application guide | Manual de Aplicação - Controles Automáticos para Sistemas de Refrigeração Industrial | Portuguese | Multiple | 21 Mar, 2018 | 12.3 MB | |
Application guide | Manual de Aplicación - Controles Automáticos para Sistemas de Refrigeración Industriales | Spanish, Castilian | Multiple | 21 Mar, 2018 | 12.2 MB | |
Application guide | Manuel d’application - Principe de régulation des systèmes de réfrigération industrielles | French | Multiple | 21 Mar, 2018 | 12.3 MB | |
Brochure | Mniejsze koszty eksploatacyjne - Większe oszczędności i swoboda projektowania (ICV Flexline) | Polish | Multiple | 27 Nov, 2014 | 655.9 KB | |
Application guide | Przykady zastosowa - Elementy Automatyki do Przemyslowych Ukladow Chlodniczych | Polish | Multiple | 21 Mar, 2018 | 12.3 MB | |
Brochure | Reduce lifecycle costs - Save more and increase your design freedom (ICV Flexline) | Dutch, Flemish | Multiple | 23 Mar, 2015 | 4.2 MB | |
Brochure | Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family | Italian | Multiple | 23 Mar, 2015 | 4.2 MB | |
Brochure | Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family | French | Multiple | 23 Mar, 2015 | 4.2 MB | |
Brochure | Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family | Spanish, Castilian | Multiple | 23 Mar, 2015 | 4.2 MB | |
Brochure | Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family | English | Multiple | 20 Feb, 2024 | 15.6 MB | |
Brochure | Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family | Russian | Multiple | 04 Apr, 2016 | 4.3 MB | |
Brochure | Reduce operating costs Increase your savings and gain design freedom (ICV Flexline) | Portuguese | Multiple | 23 Mar, 2015 | 4.2 MB | |
Brochure | Reduce your costs Maximum flexibility and cost savings - ICV main and motorised valves as part of the Flexline series | German | Multiple | 23 Mar, 2015 | 4.3 MB | |
Brochure | Reducerede levetidsomkostninger - Større besparelser og designfrihed (ICV Flexline) | Danish | Multiple | 23 Mar, 2015 | 4.2 MB | |
Application guide | Руководство по проектированию - Промышленных холодильных систем | Russian | Multiple | 21 Mar, 2018 | 12.5 MB |
Videos
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICV Flexline™ control valves
Danfoss ICV Flexline™ guarantees you a reliable, safe and green solution - both now and in the future. The product family consists of an ICS pilot operated control, ICM motor operated control and ICLX 2-step solenoid valve.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICV Flexline™ with flanges
The ICV with flanges is available in five sizes: ICV 25 PM, ICV 35 PM, ICV 40 PM, ICV 50 PM and ICV 65 PM.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICS Flexline™ servo operated valves
The ICS pilot operated servo valves from Danfoss ICV Flexline™ platform are quick and simple to handle, install and service due to their low weight and compact design.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICLX Flexline™ 2-step solenoid valve
The new ICLX valves are part of the Danfoss ICV Flexline™ series. The ICLX valves are 2-step servo-operated main valves with pilot solenoid valves.