The largest steering flow
Bump up the flow, boost the power – our flow amplifiers bring steering control to the biggest machines on the planet.
Several hundred tons of solid machine is a tough steering challenge. And we can help you overcome it with the largest steering flow amplifiers on the market. Ideal for vehicles that require a steering flow of up to 400 l/min [160 US gal/min].
Featuring an integrated steering priority valve, our OSQ flow amplifiers can be used with our OSPBX, OSPCX or OSPLX steering units.
Features and benefits
Limited steering flow through the steering unit for optimal system efficiency and operator comfort
Available with amplification factors of 4, 5, 8 or more, delivering high steering capacity
Low pressure drop even at high flow
Target applications
Dumpers
Haulers
Large tractors
Wheel loaders
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | OSPB/C/F/D/L LS Steering Units, OLS Priority Valves, OSQ Flow Amplifiers Technical Information | English | Multiple | 01 Oct, 2019 | 5.9 MB | |
User guide | OSPB/C/F/D/L LS Steering Units, OLS Priority Valves, OSQ Flow Amplifiers Technical Information | Chinese (CN) | China | 07 Dec, 2017 | 4.5 MB | |
User guide | OSPB/C/F/D/L LS Steering Units, OLS Priority Valves, OSQ Flow Amplifiers Technical Information | German | Germany | 11 Aug, 2017 | 6.3 MB |
Related products
Related applications
-
ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.