SASA steering sensor

  • Overview
  • Documents
  • Related products
  • Related applications
  • Related solutions

Precision

Rely on our sensors to pick up on the varying needs of your vehicle’s steering system.

Precision is never in question with our SASA sensor. Detecting the absolute position and speed of the steering wheel is important in variable steering ratio and closed loop set-ups where steering wheel position and steering angle have to match. Responding to the sensor’s CAN output signal, the steering characteristics of the steering system adapt to the variable steering ratio.

The sensor works perfectly with our PVED-CLS safety and steering controller, programmable PLUS+1® controllers and the entire Danfoss range of electrohydraulic steering components.

Features and benefits

Non-contact inductive principle, giving very high resolution < 0.1°

Robust design, resistant to electro-magnetic radiation

CAN output signal for easy interfacing with advanced vehicle controllers

Mounted between the steering unit and column, contributing to system compactness

Compact design

High safety

  • SASAIIC: “fail silent” concept
  • SASAIID: two output messages concept and PLUS+1® compliant

Documents

Documents
Type Name Language Valid for Updated Download File type
Operating guide PLUS+1® Compliant SASA Function Block User Manual English Multiple 15 Mar, 2018 177.6 KB .pdf
User guide SASA Sensor Technical Information English Multiple 08 Aug, 2018 2.6 MB .pdf
Data sheet SASA Steering Wheel Sensor Data Sheet English Multiple 19 Mar, 2018 439.4 KB .pdf
Installation guide Steering wheel sensor SASA Installation Guide English Multiple 19 Mar, 2018 2.7 MB .pdf

Related products

Related applications

  • Agriculture
    Agriculture
    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
  • Construction
    Construction
    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
  • Road building
    Road building
    Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.

Related solutions

  • All-wheel steering
    All-wheel steering
    All-wheel steering is one example of how Danfoss is at the forefront of machine versatility. This helps customers getting the most out of their equipment. Electrohydraulic steering system enables operators to manually adjust the steering mode, allowing them to best match machine performance to the task at hand.
  • Auto-guided steering system
    Auto-guided steering system
    To remain competitive in today’s agricultural equipment market, OEMs are offering satellite-based, automatic steering solutions.
  • Joystick steering
    Joystick steering
    Danfoss continues to lead the way with advanced, electrohydraulic joystick steering solutions. These offer design flexibility for you, superior machine controllability and performance for your customers.
  • Quick steering
    Quick steering
    The ability to customize a machine’s steering ratio gives operators added precision while keeping them in ultimate control. At Danfoss, we call this dynamic steering ratio adjustment “quick steering.”
  • Steer-by-wire
    Steer-by-wire
    Our fail-safe steer-by-wire solutions allow you to remove the steering column. You can then replace it with smaller, precise steering mechanisms such as a joystick or mini-wheel.