Powerful programming
PLUS+1® GUIDE and Service Tool is the foundation of the PLUS+1® Platform that is engineered to accelerate your development process and bring higher quality machines to market faster.
Build your application with drag-and-drop logical components or software blocks in the PLUS+1® GUIDE graphical interface.
Our powerful programming environment will increase your engineering productivity and help you bring high-performing, intelligent vehicles to market.
Deploy your applications to PLUS+1® programmable hardware with the PLUS+1® Service Tool that allows you to create customized service applications for easy machine tuning, diagnostics and troubleshooting.
Get started today with a free Express license and 90-day Professional trial of PLUS+1® GUIDE and Service Tool.
Benefits
The PLUS+1® Platform gives you tools to bring your applications to market faster
The simple and intuitive interfaces make PLUS+1® GUIDE and Service Tool easy to learn
Import existing programs written in other software development languages with the openness of the PLUS+1® Platform

PLUS+1® user forum
Danfoss is working to become your strongest partner in Mobile Hydraulics. The PLUS+1® user forum is designed to help you find information and share your own experience. We hope this forum will become a valuable resource of knowledge and ideas for the PLUS+1 programming community. The PLUS+1 help desk team provides comments and answers to questions posted, complementing the phone and email support we already provided.
PLUS+1® software products
Software tools

PLUS+1® software
See how the PLUS+1® Platform gives you the tools to help your machines perform better and bring your applications to market faster.

Wheel loader solutions
Work with Danfoss and experience wheel loader design in a new way. Let’s build the customized solutions your customers demand.
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure - AD | PLUS+1 Toolbox Brochure | Chinese (CN) | China | 31 Aug, 2018 | 27.3 MB | |
Brochure - AD | PLUS+1 Toolbox Brochure | English | United States | 30 Jan, 2019 | 23.3 MB | |
Promotion material - AV | Propel Application Library Brochure | English | Multiple | 10 Dec, 2018 | 7.4 MB | |
Promotion material - AV | Propel Application Library Brochure | Chinese (CN) | China | 23 Aug, 2018 | 7.6 MB | |
Data sheet - AI | Propel Application Library Data Sheet | English | United States | 27 Aug, 2018 | 445.5 KB | |
User guide - BC | TI Propel Application Library PAL Software Function Blocks | English | Multiple | 23 Aug, 2018 | 3.9 MB |
Highlighted products
Related products
Related applications
-
Offshore oil and gas applications
Upstream Offshore Oil and Gas activities are making up nearly 30% of global crude oil production. These are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe. this can help to maximize operating productivity and prevent unexpected downtime.
-
Onshore oil and gas applications
Onshore Oil and Gas activities are making up the majority of the world’s total oil production. These require a great deal of flexibility and scalability. A variety of oil reserve types onshore equipment needs to be flexible and robust. Due to a typically much greater number of oil wells per reserve than offshore.
-
Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.