Effectively protect motors while saving energy
A comprehensive solution for soft starting and stopping of three-phase asynchronous motors that increases uptime and reduces maintenance requirements.
By integrating soft starters with AC motors, you can save energy, space and costs and increase the lifetime of your system by reducing wear on motors, power cables and the electrical distribution system. And there is no need to consider filters and screened cables, as soft starters generate zero harmonics.
Supply voltages and power range
- 3 x 200-690 V...7.5-850/2400* kW (1600 A)
*Inside delta connection
- 24 V DC or 110-240 V AC
Features and benefits
Easy connectivity for the soft starter to EtherNet/IP-based networks, such as Rockwell PLC systems
Programming is quick and easy thanks to three menu systems (Quick Menu, Application Setup and Main Menu), a four-line graphical display and a logic keypad
The best starting and stopping profile for the application is chosen using Adaptive Acceleration Control
Motors can be used to their full potential without risk of damage from overloading due to second-order thermal model
Installation costs are lower and there is less stress on the motor thanks to DC injection braking distributed evenly over three phases
Space can be saved, cabling costs reduced and retrofitting made easier as a result of adjustable bus bars which allow for both top and bottom entry
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Case story - AE | CT Offshore ROV for cabling | English | Multiple | 28 May, 2019 | 498.1 KB | |
Brochure - AD | Danfoss Drives Product Overview | English | Multiple | 20 Mar, 2019 | 1.7 MB | |
Brochure - AD | DrivePro® Life Cycle Services | English | Multiple | 28 Dec, 2018 | 2.5 MB | |
Brochure - AD | Ecodesign - meet requirements | English | Multiple | 01 Jun, 2020 | 1.1 MB | |
Brochure - AD | Ecodesign flyer | English | Multiple | 01 Nov, 2019 | 406.7 KB | |
Brochure - AD | Energy efficiency - 3 questions | English | Multiple | 10 May, 2016 | 253.6 KB | |
Installation guide - AN | EtherNet/IP Module | English | Multiple | 01 May, 2017 | 8.0 MB | |
Installation guide - AN | EtherNet/IP Module | English | Multiple | 01 May, 2017 | 10.2 MB | |
Installation guide - AN | Finger Guards | English | Multiple | 20 Apr, 2016 | 544.7 KB | |
Brochure - AD | Mining & minerals applications | English | Multiple | 20 Sep, 2016 | 2.0 MB | |
Installation guide - AN | Modbus TCP Module | English | Multiple | 01 Oct, 2017 | 7.3 MB | |
Brochure - AD | Motor technology - free choice | English | Multiple | 10 May, 2016 | 877.6 KB | |
Installation guide - AN | PROFINET Modulet | English | Multiple | 01 Nov, 2017 | 6.2 MB | |
Installation guide - AN | VLT® MCD 500 PCB Replacement Procedure | English | Multiple | 19 Jan, 2010 | 2.6 MB | |
Installation guide - AN | VLT® MCD Control Panel LCP 501 | English | Multiple | 07 Sep, 2011 | 446.2 KB | |
Operating guide - AQ | VLT® MCD DeviceNet Module | English | Multiple | 24 Jan, 2012 | 442.8 KB | |
Operating guide - AQ | VLT® MCD Modbus Module | English | Multiple | 14 Mar, 2012 | 1.7 MB | |
Operating guide - AQ | VLT® MCD Profibus Module | English | Multiple | 01 Sep, 2009 | 538.0 KB | |
Operating guide - AQ | VLT® MCD Remote | English | Multiple | 01 Sep, 2009 | 1.1 MB | |
Installation guide - AN | VLT® MCD USB Modules | English | Multiple | 20 Nov, 2020 | 1.0 MB | |
Operating guide - AQ | VLT® Soft Starter MCD 500 | English | Multiple | 01 Mar, 2018 | 7.3 MB | |
Fact sheet - AM | VLT® Soft Starter MCD 500 | English | Multiple | 22 Mar, 2019 | 185.6 KB | |
Brochure - AD | VLT® Soft Starter Selection Guide | English | Multiple | 01 Jan, 2021 | 1.3 MB |
Software
Type | Name | Language | Updated | Version | Status | Download | File type |
---|---|---|---|---|---|---|---|
Software Tools | Danfoss WinMaster | 16 Apr, 2015 | 2.4 | RL | 0.0 B | ZIP | |
Software Tools | Danfoss WinStart for MCD 500 and MCD 200 | 16 Apr, 2015 | 4.4 | RL | 3.2 MB | ZIP | |
Fieldbus Configuration Files | VLT® MCD500 DeviceNet EDS | 19 Nov, 2010 | RL | 4.8 KB | ZIP | ||
Fieldbus Configuration Files | VLT® MCD500 PROFIBUS GSD | 10 Nov, 2008 | RL | 2.3 KB | ZIP | ||
Fieldbus Configuration Files | VLT® MCD500/200 PROFINET GSDML | 16 May, 2018 | RL | 2.2 KB | ZIP | ||
Fieldbus Configuration Files | VLT® MCD600/500/200 EtherNet/IP EDS | 16 May, 2018 | RL | 6.5 KB | ZIP | ||
Software Tools | VLT® Motion Control Tool MCT10 | 21 Dec, 2020 | 5.20 | RL | 891.7 MB | ZIP | |
Software Tools | VLT® Soft Starter Ethernet Config Tool | 10 Aug, 2018 | RL | 6.5 MB | ZIP | ||
Fieldbus Firmware | VLT® Soft Starter USB Drivers | 06 Mar, 2017 | RL | 1.1 MB | ZIP |
Related applications
Centrifugal pumps and fans, conveyors, crushers, grinders, mixers, compressors, centrifuges, mills and saws.
-
Drives for compressors in residential buildingsVariable speed control of a chiller allows you to provide constant pressure regulation while matching the capacity to the actual need based on measurements in the system. Speed control is beneficial when a compressor runs for long periods at partial load. Reduce operational costs by running applications at a lower speed which reduces energy consumption. And reduce installation costs by optimizing the system and the compressor itself.