Temperature sensors for wind turbines

Reliable temperature monitoring for wind turbine applications

Today, the increasing energy demand and the need for a cleaner environment, has resulted in heavily investments in renewable energy world wide like Wind Turbines. As the demand for sustainable energy increases, there is a growing need for highly efficient, robust and reliable wind turbines. The proven reliability of our products helps secure the optimal uptime of the turbines throughout their life.

Our robust and thoroughly proven temperature sensors guarantee safe, reliable and energy efficient performance across applications.

Product range

  • MBT 3270 - Danfoss
    MBT 3270, flexible temperature sensor

    The flexible temperature sensor MBT 3270 can be used in many industrial applications such as: air compressors, mobile hydraulics and exhaust gas return systems.

  • MBT 5250 and 5252, heavy-duty temperature sensors

    Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications. These temperature sensors are based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement.

  • MBT 5310, bearing temperature sensor

    The MBT 5310 temperature sensor series is specially designed for measuring the temperature in bearings where there is a risk of overheating.

Documents

Type Name Language Valid for Updated Download File type
Brochure - AD Brochure, Wind Power English Multiple 23 Aug, 2018 555.6 KB .pdf