Temperature sensors for water applications

Reliable temperature monitoring for water applications

The global need for clean water is enormous and on the rise, calling for a dedicated common effort to control the water cycle. Danfoss is well prepared to contribute to such endeavors. To us, the pump is the key to controlling the water cycle - from intake to effluent. Consequently, we have developed a range of sensors and switches for pumps, tailored for the most common applications in the water industry.

Our robust and thoroughly proven temperature sensors guarantee safe, reliable and energy efficient performance across applications.

Product range

  • Temperature sensor, type MBT 153 danfoss
    MBT 153, cable-type temperature sensor

    The MBT 153 is a heavy-duty temperature sensor that can be used for controlling cooling water and ventilation systems within general industry and marine applications. This temperature sensor is based on a standardized Pt100 or Pt1000 element, which gives a reliable and accurate measurement.

  • MBT 3270 - Danfoss
    MBT 3270, flexible temperature sensor

    The flexible temperature sensor MBT 3270 can be used in many industrial applications such as: air compressors, mobile hydraulics and exhaust gas return systems.

  • MBT 3560 - Danfoss
    MBT 3560, temperature sensor with built-in transmitter

    With MBT 3560 we have combined the technology of our standard temperature sensors and the electrical connections from the MBS pressure transmitters with a new developed electronics which has resulted in a compact temperature sensor with a built-in transmitter.