Temperature sensors for industrial hydraulics

Reliable temperature monitoring for industrial hydraulics

If you are looking for versatile and high-performance monitoring and control components for industrial hydraulics you will find what you are looking for in the Danfoss product portfolio. Our product program is tailored to different industrial applications and offers a wide range of components for pressure and temperature control.

Our robust and thoroughly proven temperature sensors guarantee safe, reliable and energy efficient performance across applications.

Product range

  • MBT 3560 - Danfoss
    MBT 3560, temperature sensor with built-in transmitter

    With MBT 3560 we have combined the technology of our standard temperature sensors and the electrical connections from the MBS pressure transmitters with a new developed electronics which has resulted in a compact temperature sensor with a built-in transmitter. 

  • MBT 5250 and 5252, heavy-duty temperature sensors

    Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications. These temperature sensors are based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement.

Documents

Type Name Language Valid for Updated Download File type
Brochure Industrial Hydraulic Brochure English Multiple 02 May, 2019 744.4 KB .pdf