DST X800 series, wire position sensors

Rotary position sensors with and without shaft for mobile hydraulic applications

Danfoss DST X800 wire position sensor is developed to ensure a robust and high-performance solution for applications. The stability control of e.g. a crane, telehandler or aerial platform is kept under control with draw wire sensors that determine the withdrawal of lateral stabilizers at different positions; on same applications the draw wire on the boom.

Danfoss DST X800 series uses contactless Hall technology with measurement ranges up to 8,3m.

The sensor is designed for off-highway applications and resistant to shock and vibrations, and come with both Ratiometric or CANopen output.

Single and redundant sensor types are available and are produced according to PL d (EN ISO 13849-1:2015), making the complete portfolio suitable for safety-critical applications.

Features and benefits

Hall effect technology for almost infinite sensor life time

Single or Redundant

Output: 0.5-4.5V or CANopen

Electrical connector: M12

Linearity: < ±0.5%FS

Repeatability: < ±0.1%FS

Ranges : 1.8 m up to 8.3m

IP protection level IP67 – IP69K with female mating connector

Operating temperature:  -40 °C  to +65°C

Life cycle: 500.000 max speed 1 m/s

Conformity

CE

RoHS

Documents

Type Name Language Valid for Updated Download File type
Installation guide - AN DST X800 Wire position sensor German; English; French; Lithuanian Multiple 02 May, 2019 1.0 MB .pdf
Data sheet - AI Wire position sensor DST X800 English Multiple 02 May, 2019 233.2 KB .pdf