DST X710, X720 and X730 series, inclination sensors

  • Overview
  • Documents

Full program of inclination sensors for mobile hydraulic applications

Danfoss program of inclinometer sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.

View the 3D models:

Danfoss DST X710, X720 and X730 series uses contactless MEMS  technology with measurement ranges up to 360°.

They are available in both single and redundant versions, making the complete portfolio suitable for safety-critical applications.

Features and benefits

MEMS technology for almost infinite sensor life time

Single or Redundant ranges up to 360° (±180°)

Electrical connector: AMP Superseal 6P 282108-1 or M12

Output: CANopen/ SAE J1939 (DST X710 Ratiometric 0.5-4.5V)

Linearity: < ± 0.15% FS

Resolution: 0.01°

Operating temperature from -40°C to +85°C

IP protection level IP67 – IP69K with female mating connector

Vibrations:20g - 10 Hz … 2000 Hz

Shock: Pulse on 3 axes; 50g 11 ms

Conformity

CE

RoHS

Documents

Documents
Type Name Language Valid for Updated Download File type
Operating guide DST X710 Entry level inclination sensor CANopen Operating guide English Multiple 01 May, 2019 1.1 MB .pdf
Installation guide DST X710 Inclination sensor German; English; French; Lithuanian Multiple 03 Apr, 2019 1.4 MB .pdf
Operating guide DST X720 Mid level inclination sensor English Multiple 01 May, 2019 1.1 MB .pdf
Installation guide DST X720 Single - Dual Inclination Sensor German; English; French; Lithuanian Multiple 03 Apr, 2019 1.8 MB .pdf
Installation guide DST X730 Single_dual Inclination sensor German; English; French; Lithuanian Multiple 03 Apr, 2019 1.6 MB .pdf
Data sheet Inclination position sensor, type DST X710 English Multiple 26 Feb, 2021 2.7 MB .pdf
Data sheet Inclination position sensor, type DST X720 English Multiple 03 Mar, 2021 11.6 MB .pdf
Data sheet Inclination position sensor, type DST X730 English Multiple 03 Mar, 2021 4.4 MB .pdf