Cast iron gear pumps

  • Overview
  • Documents
  • Related products
  • Related applications
  • Related solutions

Rugged, dependable performance under high pressure

Every component of the D-Series is specifically designed for maximum efficiency, dependability, durability and reliability in performing continuous operation in heavy duty applications with severe duty cycles and temperature conditions, all within the industry leading package size and power density.

The broad range of shaft drives, integrated valves, and side or rear port options gives great flexibility in system design. Coupled with the modularity and compact nature of the D-series of pumps, a wide array of applications rely on the D-pumps.

20% smaller than conventional gear products, our cast iron gear pumps give great power density in a small package.

Features and benefits

Thrust plate design for high efficiency over a wide temperature range

Teflon® coated bushings for extended life under extreme temperature and pressure conditions

High strength cast iron construction for efficient performance in continuous operation

Easy installation in optimized machines due to compact, power-dense design

Viton® seals are standard to sustain higher temperature and fluid capabilities

A variety of integrated valve options

    Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size
    07 10 11 13 14 17 19 21 23 25 29 32 36 38 41 45
Displacement cm3/rev
[in3/rev]
7.0
[0.43]
9.50
[0.58]
10.8
[0.66]
12.6
[0.77]
14.3
[0.87]
17.0
[1.04]
19.0
[1.16]
20.5
[1.25]
22.5
[1.37]
25.4
[1.55]
29.00
[1.77]
31.8
[1.94]
36.1
[2.20]
38.0
[2.32]
41.0
[2.50]
45.1
[2.75]
Rated pressure bar
[psi]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
241
[3500]
228
[3300]
207
[3000]
190
[2750]
Peak pressure bar
[psi]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
265
[3850]
250
[3630]
228
[3300]
209
[3025]
Min speed min-1 (rpm) 1200 900 900 700 700 600 600 600 600 600 600 600 600 600 600 600
Max speed min-1 (rpm) 3400 3400 3400 3400 3400 3400 3400 3400 3400 3400 3200 3000 2750 2750 2500 2500
Theoretical flow
at max speed
l/min
[US gal/min]
24.0
[6.3]
32.3
[8.5]
36.7
[9.7]
42.9
[11.3]
48.5
[12.8]
57.9
[15.3]
64.6
[17.1]
69.6
[18.4]
76.3
[20.2]
86.4
[22.8]
92.8
[24.5]
95.4
[25.2]
99.0
[26.2]
104.5
[27.6]
120.4
[27.1]
112.7
[29.8]
Weight kg [lb] 7.2
[15.8]
7.3
[16.1]
7.4
[16.3]
7.5
[16.5]
7.6
[16.7]
7.8
[17.1]
7.9
[17.4]
7.9
[17.5]
8.1
[17.8]
8.3
[18.2]
8.4
[18.6]
8.6
[19.0]
8.8
[19.6]
9.0
[19.8]
9.1
[20.2]
9.4
[20.7]
Mass moment of inertia x 10-6 kg•m2
[x 10-6 lb•ft2]
60
[40]
71
[53]
77
[57]
85
[63]
92
[68]
104
[77]
105
[77]
119
[88]
128
[95]
141
[104]
157
[116]
170
[125]
188
[139]
197
[145]
218
[155]
228
[168]

* minimum speed at maximum pressure

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet Gear Pump XD Cast Iron Gear Pump Data Sheet English Multiple 29 Sep, 2019 610.8 KB .pdf
User guide Gear Pumps D Series and XD Series Gear Pumps Technical Information English Multiple 02 Apr, 2020 4.5 MB .pdf

Related products

  • Aluminum gear motors including fan drives
    Aluminum gear motors including fan drives
    Our aluminum gear motors including fan drives are the ideal choice for a wide range of applications. From small to medium and large off-highway vehicles.
  • Cast iron gear motors including fan drives
    Cast iron gear motors including fan drives
    Specifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.
  • Aluminum gear pumps from Danfoss
    Aluminum gear pumps
    Our gear pumps are robust and reliable. They are the ideal choice for a wide range of applications. From small to medium and large off-highway vehicles, as well as for industrial applications.

Related applications

  • Construction
    Construction
    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
  • Crane and material handling
    Crane and material handling
    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
  • Hydraulic solutions for forestry machines
    Forestry
    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
  • Heavy machinery
    Heavy machinery
    Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
  • Lawn and turf
    Lawn and turf
    Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
  • Road building
    Road building
    Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.

Related solutions

  • Thermal management
    Thermal management
    Danfoss is here to help. With our complete fan drive solution, Danfoss is able to help you maximize available engine power. As well as, decrease fuel costs and increase operator productivity.
  • Work functions
    Work functions
    Our total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.