Rugged, dependable performance under high pressure
Every component of the D-Series is specifically designed for maximum efficiency, dependability, durability and reliability in performing continuous operation in heavy duty applications with severe duty cycles and temperature conditions, all within the industry leading package size and power density.
The broad range of shaft drives, integrated valves, and side or rear port options gives great flexibility in system design. Coupled with the modularity and compact nature of the D-series of pumps, a wide array of applications rely on the D-pumps.
20% smaller than conventional gear products, our cast iron gear pumps give great power density in a small package.
Features and benefits
Thrust plate design for high efficiency over a wide temperature range
Teflon® coated bushings for extended life under extreme temperature and pressure conditions
High strength cast iron construction for efficient performance in continuous operation
Easy installation in optimized machines due to compact, power-dense design
Viton® seals are standard to sustain higher temperature and fluid capabilities
A variety of integrated valve options
Documents
Related products
-
Cast iron gear motors including fan drivesSpecifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.
Related applications
-
ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.