Danfoss PAHT C pumps are specially designed for use with chemical solvents, either pure or mixed into water. The axial piston pump principle is suited for pumping low viscosity fluids. Main applications include gas turbine water wash, automotive/aerospace parts cleaning and semiconductor fabrication. Lubrication of the moving parts is provided by the pumped media itself. PAHT C pumps are the lightest and most compact pumps in the industry and can be installed horizontally or vertically.

Features and benefits

Direct flow control for precise metering

Zero risk of oil contamination thanks to the pump's ultra-clean technology where no oil is needed

Low maintenance costs thanks to its efficient design and stainless-steel construction. Service intervals up to 8,000 hours can be expected

Low energy costs due to its highly efficient axial piston design

Easy installation

ISO 9001, ISO 14001 and ATEX certified

Documents

Type Name Language Valid for Updated Download File type
Service guide PAH 2-6.3, PAHT 2-6.3, PAHT C 2-6.3 and PAHT G 2-6.3 Disassembling and assembling English Multiple 03 Jul, 2019 6.5 MB .pdf
Data sheet PAHT C 2-6.3 Data sheet English Multiple 02 May, 2019 666.4 KB .pdf