Speed sensor
The speed sensor detects the shaft speed and the direction of rotation. The sensor is mounted to the endcover of a Danfoss motor and senses the speed from a magnet that is rotating inside the motor.
Features and benefits
Patented contact-free sensing mechanism, detecting both the speed and direction of orbital motors
Precise measurements at resolutions of 20-180 pulses/rev
3 optional output signals: pulse, and quadrature, and CAN bus
PLUS+1® Compliant with integrated microcontroller, enabling fast customization, setup, and easy system integration
Simple click-on mounting in motor end-cover, which ensures fast assembly and easy serviceability in the field

PLUS+1® programmable and compliant hardware
Maximized machine productivity - PLUS+1® Compliance secures simple integration in optimized systems.
Get to know our PLUS+1® Compliance concept and benefits.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | EMD Speed Sensor for LSHT Orbital Motors Data Sheet | English | Multiple | 15 Mar, 2018 | 424.9 KB | |
Data sheet | EMD Speed Sensor for LSHT Orbital Motors Data Sheet | Chinese (CN) | China | 283.6 KB | ||
User guide | EMD Speed Sensor for LSHT Orbital Motors Technical Information Manual | English | Multiple | 15 Mar, 2018 | 1.9 MB |