Orbital X

  • Overview
  • Related products
  • Related applications
  • Related markets

The new generation

Requirements in your business are increasing and demands are getting tougher. And that is why, we have developed the new standard in orbital motors: The Orbital X program.

Orbital X is the new generation of OMP and OMR motors. With its unseen modular platform, and form and fit with your existing applications, it redefines motor conversion, improves your performance and reduces your total cost of ownership.

Orbital X – The new generation of orbital motors

Orbital X – The new generation of orbital motors

Related products

  • O-series
    O-series
    The O-series is flexible beyond compare and delivering premium power across the board. These motors cover small to large, medium to heavy-duty needs with pressure capability up to 275 bar (3,990 psi).
  • W-series
    W-series
    The W-series is a competitive fit at a competitive price in low to medium-duty cycle applications.
  • Brakes - stand alone
    Brakes – stand alone
    These stand-alone spring applied, hydraulic release brakes provide safe stopping capabilities to many critical machine functions.
  • Speed sensors
    Speed sensors
    Speed sensor for orbital motors, LSHT motors and hydraulic motors. EMD speed sensor.
  • Flow Dividers
    Flow dividers
    The flow divider is the most accurate orbital hydraulic oil flow divider on the market today. These highly efficient units can operate at much lower RPMs than the typical gear dividers and therefore have noticeably quieter operation.

Related applications

  • Agriculture
    Agriculture
    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
  • Construction
    Construction
    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
  • Crane and material handling
    Crane and material handling
    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
  • Hydraulic solutions for forestry machines
    Forestry
    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
  • Heavy machinery
    Heavy machinery
    Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
  • Lawn and turf
    Lawn and turf
    Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.

Related markets