Orbital motors software tools

  • Overview
  • Related products

Prediction tool

Loadlife tool predicts lifetime of orbital motors, this lifetime estimation tool forecasts bearing lifetime, cardan lifetime, gearset lifetime under different duty cycles.

With the new Orbital X product conversion tool, distributors now have access to a tool that sets new standards of conversion efficiency. The tool helps distributors to convert the material number of the existing motor to an Orbital X material number. By doing so, the tool offers comparable information related to the fit, appearance, and performance of Orbital X and the existing motor in question. This makes it easier than ever for distributors to help OEMs find and select the exact Orbital X motor to replace their existing motor with.

Orbital X Converter

This tool is used to properly configure (specify nomenclature) for a variety of modular products. Some non-modular products are also included and can be selected based on product features. If available, list pricing is also provided, along with a product schematic based on the selected nomenclature.

Product Selection Tool

Related products

  • Orbital X
    Orbital X

    Orbital X is the new generation of OMP and OMR motors. With its unseen modular platform, and form and fit with your existing applications, it redefines motor conversion. It improves your performance and reduces your total cost of ownership.