Highly efficient units
The flow divider is the most accurate orbital hydraulic oil flow divider on the market today. These highly efficient units can operate at much lower RPMs than the typical gear dividers and therefore have noticeably quieter operation. Providing high accuracy output flows, they are an excellent way of synchronizing up to four cylinders or motors.