Brake and motors combinations

  • Overview
  • Related products
  • Related markets

Compact housing design

Suitable in many hydraulic motor markets, the hydraulic motor with integral brake is ideal for applications where space in the overall machine design is an issue.

This solution eliminates the need for a separate braking unit and provides up to 1580 Nm [14,000 lb-in] of reliable holding torque in a single compact package.  

 

Features and benefits

The compact housing design provides a high power to weight ratio

The heavy duty drive link is the most durable in its class, receiving full flow lubrication for reduced wear and overall increased motor life

The three zone orbital valve precisely meters oil to produce exceptional volumetric efficiencies

A rubber energized, steel faced seal in the orbital valving provides greater protection against seal extrusion and overheating

A standard case drain increases the overall shaft seal life by reducing the pressure on the shaft seal

 

with integrated negative holding brake

with integrated negative holding brake (H: high brake release pressure)

super short version and with integrated negative holding brake

with integrated negative holding brake (L: low brake release pressure)

with integrated negative holding brake (L: low brake release pressure) and integrated flushing valve

short version with integrated negative holding brake

Related products

  • O-series
    O-series
    The O-series is flexible beyond compare and delivering premium power across the board. These motors cover small to large, medium to heavy-duty needs with pressure capability up to 275 bar (3,990 psi).
  • T-Series
    T-series
    Our large orbital motors are an excellent choice for the propel and work functions on many applications. Including skid steer loaders, trench compactors, forestry harvester heads, and beet harvesters.
  • W-series
    W-series
    The W-series is a competitive fit at a competitive price in low to medium-duty cycle applications.
  • R-series
    R-series
    Danfoss R-series for low flow high pressure applications like aerial work platform, turf care mower, propulsion. As well as, Orbital transmission includes former White Drive products RE, RC, RH.

Related markets