Higher overall efficiency
Our motor family allows top design flexibility – whether you are looking for high sophistication or simplicity itself.
Our H1 bent axis motors are designed to complement the growing family of H1 axial piston pumps. Featuring proven 32 degree bent axis technology, zero degree capability and higher overall efficiency, they offer a number of significant advantages
The L/K motor is designed for use primarily in mobile equipment using existing and proven technology. These motors have been optimized with regard to options, life, package size and installed cost.
H1 bent axis motor
Your benefits
High speed capability: The optimized surface finish combined with a high spring rate and best-in-class components. This ensures your machines has with high speed capability at minimum angle, allowing for maximum performance
Shortest unit length on the market: The H1 Bent axis has the shortest unit lengths in its class
Quality: Integrating solely IP67 and IP69K rated electric components and fulfilling the quality goal of 250 DPM. The H1 Bent axis motor convinces with superior quality
Efficiency: The H1 Bent axis motor design leads to minimized control losses and enhanced efficiency. Due to inclusion of smallest dead volume and flow optimized end cap as well as valve segment.
Robustness: One-piece housing and minimized case pressure ensure your machine operates with highest robustness. The strong synch joint improves dynamic torque capabilities
Maximized pressure: Balanced 450 bar delta pressure enables you to operate your machines at high power, increasing your effectiveness
Best serviceability: External shaft seal accessibility and built-in flexibility through the common design of the H1 family. This means easy and quick replacement and convertibility, simplifying machine operation for you
Easy conversion: Each control supports all sizes of H1B motors to simplify motor conversion
Excellent service: Choosing Danfoss as your partner, you will profit not only from excellent service through our trained experts. Also, you will profit from short delivery times – to provide you what you need, when you need it
T90 system
Danfoss was the company to invent the HST system for transit mixer and profits from expert knowledge. This was gathered in over 40 years of experience in the transit mixer application globally. To improve customer value even further, we introduced the T90 system of leading technology. This helps to support you taking your performance to the next level.
Your benefits
Minimized weight: The lighter weight by 50% increases fuel efficiency, reducing your costs significantly
Smaller size and compact design: The decrease in size by over 30% reduces volumetric losses to a possible minimum. The T90 system is convenient for your drum arrangement, (dis)assembly and takes up little chassis space. This provides more choices for you
Standard assembly interface: The standard assembly interface minimizes inventory and reduces total costs
Right-sized fit for your application: The wide coverage for 6-18 m3 transit mixer makes the T90 system flexible. Enough to fit all kinds of applications
Axial piston design: The axial piston has been designed based on best-in-class technologies, leading to higher efficiency
Proven reliability and high performance: The T90 system was developed using advanced technology based on decades of experience. This leads to an optimized and reliable performance, allowing for predictable and safe machine operation
Sufficient production capacity: The T90 system guarantees your machines can operate with enough production capacity to ensure best performance
Excellent service: Choosing Danfoss as your partner, you will profit not only from excellent service through our trained experts. Also, you will profit from short delivery times – to provide you what you need, when you need it

Addressing your challenges
Your machines can help make the world a better place — and Danfoss engineers can use their systems knowledge and expertise to help make your machines strong competitors in the marketplace.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | H1 060 Bent Axis Variable Motor Data Sheet | English | Multiple | 09 Mar, 2015 | 1.5 MB | |
Data sheet | H1 080 Bent Axis Variable Motor Data Sheet | English | Multiple | 09 Mar, 2015 | 1.5 MB | |
Data sheet | H1 160 Bent Axis Variable Motor Data Sheet | English | Multiple | 10 Mar, 2015 | 579.7 KB | |
Data sheet | H1 210 Bent Axis Variable Motor Data Sheet | English | Multiple | 11 Sep, 2015 | 1.1 MB | |
Data sheet | H1 250 Bent Axis Variable Motor Data Sheet | English | Multiple | 10 Mar, 2015 | 961.4 KB | |
Promotion material | H1 Family of Piston Pumps and Motors Product Brochure | English | Multiple | 09 Mar, 2015 | 1.3 MB | |
Promotion material | H1 Family of Piston Pumps and Motors Product Brochure | Chinese (CN) | China | 10 Mar, 2015 | 11.3 MB | |
Promotion material | H1 Family of Piston Pumps and Motors Product Brochure | Japanese | Japan | 09 Mar, 2015 | 1.4 MB | |
User guide | H1B 060 080 100 160 210 250 Bent Axis Motors Technical Information | Japanese | Japan | 24 Feb, 2021 | 10.2 MB | |
User guide | H1B 060 080 100 160 210 250 Bent Axis Motors Technical Information | German | Germany | 27 Nov, 2018 | 9.8 MB | |
User guide | H1B 060 080 100 160 210 250 Bent Axis Motors Technical Information | Chinese (CN) | China | 03 Jan, 2019 | 9.4 MB | |
User guide | H1B 060 080 100 160 210 250 Bent Axis Motors Technical Information | English | Multiple | 08 May, 2020 | 9.7 MB | |
Data sheet | H1B 110 Bent Axis Variable Motor Data Sheet | English | Multiple | 04 Oct, 2019 | 1.1 MB | |
User guide | K and L Motors Technical Information manual | English | Multiple | 13 Feb, 2020 | 4.0 MB | |
Data sheet | L and K Frame Motors Data Sheet | Chinese (CN) | Multiple | 04 Oct, 2019 | 613.3 KB | |
Data sheet | L and K Frame Motors Data Sheet | English | Multiple | 11 Sep, 2017 | 434.0 KB | |
User guide | Propel Application Library (PAL) Technical Information | English | Multiple | 07 Jun, 2019 | 3.7 MB | |
Promotion material | Propel Application Library Brochure | Chinese (CN) | China | 09 Nov, 2017 | 7.7 MB | |
Promotion material | Propel Application Library Brochure | English | Multiple | 10 Dec, 2018 | 7.5 MB | |
Data sheet | Propel Application Library Data Sheet | English | Multiple | 11 Jun, 2019 | 441.6 KB | |
User guide | Series T90 Axial Piston Motors Technical Information | English | Multiple | 26 Oct, 2020 | 3.4 MB | |
User guide | Series T90 Axial Piston Motors Technical Information | Chinese (CN) | Multiple | 10 Nov, 2020 | 3.7 MB | |
User guide | Speed and Temperature Sensor Technical Information | English | Multiple | 16 Feb, 2021 | 2.6 MB |
Related products
-
H1P closed circuit axial piston pumpsThe Danfoss H1P is part of Danfoss’ H1 family. It has not only pioneered the closed-circuit variable displacement axial piston pumps but also the whole mobile hydraulic industry. Based on our company’s decades of experience, the H1P will provide you with highest quality and standards. As well as best-in-class, innovative, and efficient technology.
Support

Series 90 Motor Disassembly
Learn the steps to disassemble an S90 Motor as part of a service event.

Series 90 Motor Assembly
Learn the steps to assemble an S90 Motor as part of a service event.
SHOW MORE

Series 51 Motor Assembly
Learn the steps to assemble an S51 Motor as part of a service event.

Series 51 Motor Disassembly
Learn the steps to disassemble an S51 Motor as part of a service event.

H1B Motor Assembly
Learn the steps to assemble an H1B Motor as part of a service event.
Case studies
Related applications
-
ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
Offshore oil and gas applicationsUpstream Offshore Oil and Gas activities are making up nearly 30% of global crude oil production. These are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe. this can help to maximize operating productivity and prevent unexpected downtime.