SONDEX® All-welded plate heat exchangers (SAW)

Our SONDEX® all-welded plate heat exchangers (SAW) are designed to handle extremely aggressive and demanding media and achieve very close temperature approaches with true counter-current design. Very small and compact, they are the perfect solution for applications and duties that require a fully welded product, such as a plate and shell or block-type heat exchanger, but do not need their substantial capacities. A product that perfectly matches the specifications of the task will always be the optimal solution. In their class, our all-welded series outperforms shell and tube heat exchangers in every aspect and offers all the benefits of a gasketed heat exchanger as well as increased durability.

What does that mean for you?

Our SONDEX® all-welded plate heat exchangers retain the efficient plate design and optimized flow of gasketed plate heat exchangers. We have removed the vulnerable gasket that often succumbs when exposed to extreme working conditions for a 100% gasket-free solution. Instead, we TIG-weld the plate pack, creating a hermetic seal and eliminating any risk of leakage.

This makes this type of heat exchanger perfect for applications that involve extremely aggressive media that may pose a threat to the environment, very pressures and/or temperatures, or even cyclic duties with large fluctuations in pressure or temperature and very resistant to thermal shocks.

All the benefits of a plate heat exchanger

Furthermore, you gain the same benefits that you would get from any plate heat exchanger. Compared to a shell and tube heat exchanger, the space required for installation are minimal. Additionally, the materials needed for construction are heavily reduced, and the hold-up volume in the heat exchanger is significantly lower.

If your application calls for treatment of fouling media that might contain fibers or particles, our Free Flow option provides the perfect solution with a plate pattern that is made specifically for handling such media, with a plate gap large enough to compensate for the accumulated fouling any very few contact points for an unimpeded flow.

Micro plate technology

Our heat exchangers with the new state-of-the art Micro Plate™ technology feature next-generation efficiency and performance – giving you more from your district heating and cooling applications.

SONDEX® Free flow patterns

The SONDEX® Free Flow pattern is designed to treat media that is unsuitable for regular heat exchangers due to high viscosity, fiber and particle contents, or considerable risk of fouling.

Applications

  • HVAC industry
  • Refrigeration industry
  • Pulp and paper industry
  • Heavy industry
  • Mining industry
  • Petrochemical industry
  • Chemical industry

Technical specifications

  • Connections from DN32 to DN50
  • (Frames designed according to FEA and PED 2014/68/EU (EN13445) and ASME sec VIII, Div. 1 construction standards)
  • Plate materials: AISI 304/316, SMO, titanium. Other materials available upon request
  • Working pressure up to 25 bar (363 psi)
  • Working temperature -10 °C up to 300 °C (14 °F to 572 °F)

Features and benefits

Very compact, cost-effective units that take up minimal floor space are light in weight, while providing very efficient heat transfer, through the courtesy of a true counter-current flow.

The gasket-free solutions feature a fully welded plate pack that enable them to work with very high pressure and temperatures. The risks of leaks are severely diminished with a completely welded heat exchanger.

The plates in the completely welded plate pack are made from highly resistant materials guaranteed to withstand even the most extreme working conditions.

Related products

  • SONDEX® Fishbone plates- Danfoss
    SONDEX® Fishbone plates

    SONDEX® Fishbone plate pattern technology is used for the vast majority of our plate heat exchangers. The pattern is designed for high thermal performance while using the allowed pressure drop in the most efficient manner. Available with different pressing depths, pattern pitch and angles – each plate has a pattern that is optimized for a certain duty.

  • SONDEX® Traditional plate heat exchangers- Danfoss
    SONDEX® Traditional plate heat exchangers

    SONDEX® Traditional plate heat exchangers are the ideal choice for a wide range of applications across numerous market segments. We have the largest plate portfolio in the world, and customize each heat exchanger to meet your exact requirements. Innovative technologies and smart design make our traditional plate heat exchangers a stellar investment.

  • SONDEX® Evaporators- Danfoss
    SONDEX® Evaporators

    SONDEX® evaporators are designed to handle advanced evaporation duties. Using semi-welded plate cassettes, the media are guaranteed to never mix. The plate cassettes are designed to ensure the optimal level of turbulence on both sides, while providing an even distribution of the media for superior performance and product quality.

  • SONDEX® Condensers- Danfoss
    SONDEX® Condensers

    Our SONDEX® condensers are the perfect choice for special applications that regular plate heat exchangers cannot handle. Designed to accommodate high-volume vapor flows, this product features a large inlet for the vapor stream. Combined with a short residence time, the optimal condensation conditions are created – even for low-pressure vapor duties.

FAQ

What kind of heat exchanger is right for me?

The choice of heat exchanger depends on many factors. Our skilled sales engineers design the heat exchanger with the appropriate dimensions and correct specifications based on your input and requirements, to ensure that you receive a quality solution that performs optimally.

Which certificates are available for the heat exchangers?

Our heat exchangers are approved and certified according to industry standards and requirements. For specific details, please reach out to your local SONDEX® brand sales representative.

Where can I get a price list?

Please contact your local SONDEX® brand sales responsible.

How can I get a quotation?

Please contact your local SONDEX® brand sales office. For the most accurate quotation, please prepare the following data:

  • Duty,
  • Type of media,
  • Pressure drop,
  • Flow rate,
  • Working pressure,
  • Thermodynamic properties, Temperature,
  • Working temperature.