Pipe tracing - thermostats

  • Overview
  • Documents
  • Related products

Danfoss thermostats for pipe tracing are used for various outdoor purposes. With these thermostats you can easily control the pipe tracing applications.

Ectemp control solutions are the key to the cost and energy efficiency of our systems.

ECtemp 316 and 330 controllers are our cost-effective solutions for automatic temperature control, ensuring energy savings, high efficiency and long service life across the entire system.

Features and benefits

Available in multiple languages

Adjustable modes

Intelligent, digital sensors

Fault detection

Alarm function

Danfoss Pipe Heating System

Danfoss has designed versatile outdoor solutions for pipe heating, roof and gutter, and ground heating that can be installed on virtually any type of construction including private, business and institutional buildings.

Documents

Type Name Language Valid for Updated Download File type
Data sheet Danfoss ECtemp 316 English Multiple 18 Sep, 2018 378.5 KB .pdf
Data sheet Danfoss ECtemp 330 English Multiple 18 Sep, 2018 596.5 KB .pdf
Catalog Danfoss Product catalogue English Multiple 14 Jan, 2020 14.1 MB .pdf
Data sheet ECtemp 850 (EFIT 850) English Multiple 18 Sep, 2018 694.2 KB .pdf

Related products

  • Ice and snow melting, frost protection - thermostats
    Ice and snow melting, frost protection - thermostats

    Danfoss Ice and snow melting thermostats are used for various outdoor purposes. With these thermostats you can easily control ice and snow melting, roof gutter applications, frost protection.

  • Ice and snow melting, frost protection - cables
    Ice and snow melting, frost protection - cables

    Danfoss heating cables are developed for a variety of applications, including indoor comfort floor heating. Our latest innovation, Danfoss Ecflex is the direct result of combining many years of experience with true innovation to create a new level of versatility, flexibility and reliability.

  • Ice and snow melting - mats
    Ice and snow melting - mats

    Danfoss heating mats are developed for many outdoor heating applications, for both domestic and commercial buildings. They include a twin conductor cable with one coldtail and screen. 

  • Pipe tracing - cables
    Pipe tracing - cables

    During winter, problems with frost in fresh water pipes, waste water pipes, cooling water pipes, supply water pipes and sprinkler systems can be avoided by heating the pipes internally or externally. The Danfoss systems provide either a constant wattage system or a self-limiting system.