Pipe tracing - cables

  • Overview
  • Documents
  • Related products

During winter problems with frost in fresh water pipes, waste water pipes, cooling water pipes, supply water pipes and sprinkler systems can be avoided by heating the pipes internally or externally. The Danfoss systems provide either a constant wattage system or a self-limiting system. 

Danfoss’ pipe tracing systems may be used for two main purposes:

  1. Frost protection systems are installed where there is a need to prevent water and sanitary pipes from freezing and becoming ice-damaged.
  2. Temperature maintenance systems ensure that hot water or fluid pipes maintain the required temperature.

Danfoss’ pipe tracing systems may be used on the inside and outside of pipes, for indoor and outdoor pipe networks as well as for pipes above and below the ground.

Features and benefits

Ice-free pipes

Constant flow in pipes

Depth reduction for underground pipes

No repair costs after a hard winter

No hardening of fatty products in pipe systems

Efficient hot water supply

Cable for in pipe installation with drinking water

Danfoss pipe heating system

Danfoss has designed versatile outdoor solutions for pipe heating, roof and gutter, and ground heating that can be installed on virtually any type of construction including private, business and institutional buildings.

Documents

Type Name Language Valid for Updated Download File type
Data sheet Danfoss ECpipeheat 10 English Multiple 16 Sep, 2018 347.0 KB .pdf
Catalog Danfoss Product catalogue English Multiple 14 Jan, 2020 14.1 MB .pdf

Related products

  • Ice and snow melting, frost protection - thermostats
    Ice and snow melting, frost protection - thermostats

    Danfoss Ice and snow melting thermostats are used for various outdoor purposes. With these thermostats you can easily control ice and snow melting, roof gutter applications, frost protection.

  • Ice and snow melting, frost protection - cables
    Ice and snow melting, frost protection - cables

    Danfoss heating cables are developed for a variety of applications, including indoor comfort floor heating. Our latest innovation, Danfoss Ecflex is the direct result of combining many years of experience with true innovation to create a new level of versatility, flexibility and reliability.

  • Ice and snow melting - mats
    Ice and snow melting - mats

    Danfoss heating mats are developed for many outdoor heating applications, for both domestic and commercial buildings. They include a twin conductor cable with one coldtail and screen. 

  • Pipe tracing - thermostats
    Pipe tracing - thermostats

    Danfoss thermostats for pipe tracing are used in applications for protecting pipes and cables from low temperatures. These thermostats are used together with Danfoss cables for pipe tracing.