Ice and snow melting - thermostats

  • Overview
  • Documents
  • Related products

Danfoss thermostats for ice and snow melting are used for various outdoor purposes. With these thermostats you can easily control:

  • ice and snow melting
  • roof gutter applications
  • frost protection

ECtemp control solutions are the key to the cost and energy efficiency of our systems.

All our controllers feature automatic temperature-based activation. If you choose the highly advanced ECtemp™ 850 intelligent controller you will also benefit from a humidity sensing function that ensures the system is only activated when it is actually needed, regardless of ambient temperature.

Completing the control product range, our optional high-performance sensors are designed to reduce long-term repair costs and system disruptions.

ECtemp 330, 316 and 610 thermostats are our cost-effective solutions for automatic temperature control, ensuring energy savings, high efficiency and long service life across the entire system.

ECtemp 850 intelligent controller has advanced 2-zone control for optimal power management:

  • Saves costs for extra power supply or multiple controllers
  • Increases efficiency in zones with different weather impacts – e.g., roofs and driveways
  • Humidity and temperature sensitive activation
  • Does not activate in cold but dry weather, saving energy and costs

Features and benefits for ECtemp 850

Night set-back

Minimum temperature limiter

DIN rail attachment

Low standby consumption

Large scope of application

Documents

Type Name Language Valid for Updated Download File type
Data sheet Danfoss ECtemp 316 English Multiple 18 Sep, 2018 378.5 KB .pdf
Data sheet Danfoss ECtemp 330 English Multiple 18 Sep, 2018 596.5 KB .pdf
Catalog Danfoss Product catalogue English Multiple 14 Jan, 2020 14.1 MB .pdf
Data sheet ECtemp 850 (EFIT 850) English Multiple 18 Sep, 2018 694.2 KB .pdf

Related products

  • Ice and snow melting, frost protection - cables
    Ice and snow melting, frost protection - cables

    Danfoss heating cables are developed for a variety of applications, including indoor comfort floor heating. Our latest innovation, Danfoss Ecflex is the direct result of combining many years of experience with true innovation to create a new level of versatility, flexibility and reliability.

  • Ice and snow melting - mats
    Ice and snow melting - mats

    Danfoss heating mats are developed for many outdoor heating applications, for both domestic and commercial buildings. They include a twin conductor cable with one coldtail and screen. 

  • Pipe tracing - thermostats
    Pipe tracing - thermostats

    Danfoss thermostats for pipe tracing are used in applications for protecting pipes and cables from low temperatures. These thermostats are used together with Danfoss cables for pipe tracing.

  • Pipe tracing - cables
    Pipe tracing - cables

    During winter, problems with frost in fresh water pipes, waste water pipes, cooling water pipes, supply water pipes and sprinkler systems can be avoided by heating the pipes internally or externally. The Danfoss systems provide either a constant wattage system or a self-limiting system.