Ice and snow melting - mats

  • Overview
  • Documents
  • Related products

ECsnow™ is an extremely high-quality, 360° fully screened twin conductor heating mat with a tough outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in floors where the heating cable is embedded in concrete. The cold lead has solid conductors ensuring fast installation with a clearly visible connection.

Typical application areas are roof applications, roof gutters, downpipes, valley gutters and ground applications.

Features and benefits

High deformations strength

UV protected

High output

Flame retardant

Lead free

Documents

Type Name Language Valid for Updated Download File type
Catalog Danfoss Product catalogue Finnish Finland 08 Apr, 2020 7.3 MB .pdf
Catalog Danfoss Product catalogue English Multiple 06 Jul, 2020 24.4 MB .pdf
Catalog Danfoss Product catalogue Finnish Finland 31 Oct, 2019 5.8 MB .pdf
Catalog Danfoss Product catalogue Romanian, Moldavian, Moldovan Romania 17 Jul, 2017 387.9 KB .pdf

Related products

  • Ice and snow melting, frost protection - thermostats
    Ice and snow melting, frost protection - thermostats

    Danfoss Ice and snow melting thermostats are used for various outdoor purposes. With these thermostats you can easily control ice and snow melting, roof gutter applications, frost protection.

  • Ice and snow melting, frost protection - cables
    Ice and snow melting, frost protection - cables

    Danfoss heating cables are developed for a variety of applications, including indoor comfort floor heating. Our latest innovation, Danfoss Ecflex is the direct result of combining many years of experience with true innovation to create a new level of versatility, flexibility and reliability.

  • Pipe tracing - thermostats
    Pipe tracing - thermostats

    Danfoss thermostats for pipe tracing are used in applications for protecting pipes and cables from low temperatures. These thermostats are used together with Danfoss cables for pipe tracing.

  • Pipe tracing - cables
    Pipe tracing - cables

    During winter, problems with frost in fresh water pipes, waste water pipes, cooling water pipes, supply water pipes and sprinkler systems can be avoided by heating the pipes internally or externally. The Danfoss systems provide either a constant wattage system or a self-limiting system.