Devireg™ Touch

The DEVIreg™ Touch is an intuitive programmable timer thermostat used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and due to the special designed 2-part construction it fits a wide range of frames and sensors.
The DEVIreg™ Touch is fast and intuitive to setup using the built-in wizard. It has an energy-saving program – including an optimum start/end control ensuring the desired temperature at the correct time and thereby reducing the heating costs.

Features and benefits

Smart Thermostat

Touchscreen

5-Year Warranty

Compatible with a wide range of electric floor heating frames and sensors

Provides a fast and flexible solution for almost any electric floor heating installation

Advanced energy saving features to cut heating bills without compromising comfort

Fully flexible timer with 15 minute time setting accuracy

2-inch screen

Featuring an innovative ‘click-fit’ design

Clever. Simple. Beautiful.

DEVIreg™ Touch – Intelligent floor heating control

Documents

Type Name Language Valid for Updated Download File type
Brochure DEVIreg Selection Guide English Multiple 02 May, 2019 302.8 KB .pdf
Data sheet DEVIreg™ Touch English Multiple 02 May, 2019 302.5 KB .pdf

Warranty

DEVIwarranty™ – your peace of mind


At DEVI, we find it of great importance to deliver high quality products with long lasting effects. We offer you the best warranties in the market.

DEVIwarranty™ is a series of 4 individual, best-in-market warranties to give you full peace of mind while using DEVI products in electric heating systems.

Read more about DEVI warranty™

To register for the DEVIwarranty™ please go to your local Danfoss website and find the online registration form.
Register for DEVI warranty™

Applications

These application manuals present DEVI’s recommendations for design and installation of heating systems for both indoor and outdoor applications

See application manuals

Related products

Coming soon...

Coming soon...