DEVImat™ is an extremely high-quality, 360° fully screened self-adhesive all-in-one mat with FEP insulated conductors and a red PVDF outer sheath (non UV stable).

The round profile, low height (only 3.5 mm) and robust construction ensures a fast, simple and safe installation perfect for renovating existing floors.

DEVImat™ is an extremely high-quality, 360 0C fully screened self-adhesive all-in-one mat with FEP insulated conductors and a red PVDF outer sheath (non UV stable).

The round profile, low height (only 3.5 mm) and robust construction ensures a fast, simple and safe installation perfect for renovating existing floors.

Thin heating mats designed for installation under the tiled floor are most in demand. DEVI mats consist of a thin cable fixed on a composite or glass fiber self-adhesive mesh, which makes mats easy to install and a logical choice for thin floors. When laying heating mats the floor level is virtually the same since installation can be performed with a standard thickness of the tile glue.

System installation and calculation of desired output shall be performed based on specific conditions of premises (application). To ensure proper installation and operation of each DEVI system it is accompanied by multilingual detailed instructions. In addition, most of heating mats have 20 year warranty.

Features and benefits

Easy to install – even on ready floor constructio

Self-adhesive net

Thin heating cable 3 – 4,5 mm

Long life-time

DEVIwarranty 20 years

Documents

Type Name Language Valid for Updated Download File type
Data sheet DEVImat™ 100T (DTIF) German Austria 02 May, 2019 1.7 MB .pdf
Data sheet DEVImat™ 100T (DTIF) English Multiple 02 May, 2019 404.6 KB .pdf
Data sheet DEVImat™ 100T (DTIF) Czech Czech Republic 02 May, 2019 375.9 KB .pdf
Data sheet DEVImat™ 200T (DTIF) English Multiple 04 Jun, 2019 404.4 KB .pdf
Data sheet DEVImat™ 200T (DTIF) German Austria 04 Jun, 2019 1.7 MB .pdf
Data sheet DEVImat™ 70T (DTIF) English Multiple 02 May, 2019 401.8 KB .pdf

Warranty

DEVIwarranty™ – your peace of mind


At DEVI, we find it of great importance to deliver high quality products with long lasting effects. We offer you the best warranties in the market.

DEVIwarranty™ is a series of 4 individual, best-in-market warranties to give you full peace of mind while using DEVI products in electric heating systems.

Read more about DEVI warranty™

To register for the DEVIwarranty™ please go to your local Danfoss website and find the online registration form.
Register for DEVI warranty™

Case studies

Coming soon...

Coming soon...

Related products

Coming soon...

Coming soon...

Applications

These application manuals present DEVI’s recommendations for design and installation of heating systems for both indoor and outdoor applications

See application manuals