Temperature switches for wind turbines

Accurate temperature switches for wind turbine applications

Today, the increasing energy demand and the need for a cleaner environment, has resulted in heavily investments in renewable energy world wide like Wind Turbines. As the demand for sustainable energy increases, there is a growing need for highly efficient, robust and reliable wind turbines. The proven reliability of our products helps secure the optimal uptime of the turbines throughout their life.

Danfoss Industrial Automation provides robust temperature switches for almost all applications in the nacelles of wind turbines, ensuring reliable system operations.

Product range

  • KP temperature switches Danfoss
    KP, temperature switch

    Danfoss KP thermostats are used for regulating, monitoring and alarm systems in industry. The KP series are temperature-operated electric circuit breakers. The thermostats are fitted with a single-pole switch (SPDT), and can control single-phase AC motors of up to 2 kW directly.

  • KPS temperature switches for marine machinery danfoss
    KPS, temperature switch

    In the KPS thermostats series, special attention has been given to meeting important demands for a high level of enclosure, a robust, compact construction and resistance to shock and vibration. The KPS range covers most outdoor as well as indoor application requirements, and are suitable for use in monitoring, alarm and regulation systems in factories, diesel plant, compressors, power station and on board ships.

  • RT temperature switches for marine machinery danfoss
    RT, temperature switch

    RT thermostats incorporate a temperature controlled, single-pole change over switch where the contact position depends on the temperature of the sensor and the set scale value. The RT series consists of thermostats with room sensors, duct sensors and capillary tube sensors for general industrial and marine applications.

  • MBC 8100, block-type compact temperature switches for marine applications danfoss
    MBC 8100, block-type compact temperature switch

    MBC 8100 thermostats are used in marine applications where space and reliability are the most important features. MBCs are compact thermostats, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships.

Documents

Type Name Language Valid for Updated Download File type
Brochure Brochure, Wind Power English Multiple 02 May, 2019 555.6 KB .pdf