Reliable mechanical temperature controls 

The temperature switches program includes temperature controls for general industrial as well as light industrial applications, controlling air and water. The components are reliable electromechanical controls, based on more than 80 years of experience.

 

Danfoss temperature switches are electromechanical controls which provide a volt free switch contact which will operate at the set temperature, thus providing a simple ON /OFF control.

The products provide user adjustment to increase or decrease the differential temperature between switch ON/OFF on rising / falling temperature, this enables their operation to be tuned to the application.

Features and benefits

A variety of standard controls

Highly specialized solutions

Simple monitoring functions

Critical safety precautions

Documentation

Find the technical documentation for our products here.

Overview of Danfoss pressure and temperature switches for industrial applications

Product overview

Get an overview of our range of temperature switches for industrial automation.

Documents

Type Name Language Valid for Updated Download File type
Brochure Overview Brochure: Pressure switches and Thermostats Korean Multiple 02 May, 2019 5.8 MB .pdf
Brochure Pressure switches and thermostats overview German Multiple 02 May, 2019 3.0 MB .pdf
Brochure Pressure switches and thermostats overview English Multiple 02 May, 2019 5.6 MB .pdf
Brochure Pressure switches and thermostats overview Danish Multiple 02 May, 2019 5.6 MB .pdf
Brochure Pressure switches and thermostats overview French Multiple 02 May, 2019 5.6 MB .pdf
Brochure Pressure switches and thermostats overview Spanish, Castilian Multiple 02 May, 2019 5.6 MB .pdf
Brochure Pressure switches and thermostats overview Italian Multiple 02 May, 2019 5.6 MB .pdf
Brochure Pressure switches and thermostats overview English Multiple 02 May, 2019 5.6 MB .pdf
Brochure Pressure switches and thermostats overview English Multiple 02 May, 2019 5.7 MB .pdf
Brochure Pressure switches and thermostats overview Portuguese Multiple 02 May, 2019 5.6 MB .pdf
Brochure Pressure switches and thermostats overview Norwegian Bokmål Multiple 02 May, 2019 5.6 MB .pdf
Brochure Pressure switches and thermostats overview Chinese (CN) Multiple 02 May, 2019 5.7 MB .pdf
Brochure Pressure switches and thermostats overview Chinese (CN) Multiple 02 May, 2019 6.0 MB .pdf
Brochure Pressure switches and thermostats overview Czech Multiple 02 May, 2019 5.6 MB .pdf
Brochure Pressure switches and thermostats overview Polish Multiple 02 May, 2019 5.6 MB .pdf
Brochure Pressure switches and thermostats overview Russian Multiple 02 May, 2019 5.6 MB .pdf
Brochure Pressure switches and thermostats overview Hungarian Multiple 02 May, 2019 3.3 MB .PDF

Highlighted products

  • CAS temperature switches for marine machinery danfoss
    CAS, temperature switch

    The CAS series consists of a series of pressure controlled switches and temperature controlled switches. In this series, special attention has been given to meeting demands for a high level of enclosure, robust and compact construction and resistance to shock and vibration.

  • KP temperature switches Danfoss
    KP, temperature switch

    Danfoss KP thermostats are used for regulating, monitoring and alarm systems in industry. The KP series are temperature-operated electric circuit breakers. The thermostats are fitted with a single-pole switch (SPDT), and can control single-phase AC motors of up to 2 kW directly.

  • KPS temperature switches for marine machinery danfoss
    KPS, temperature switch

    In the KPS thermostats series, special attention has been given to meeting important demands for a high level of enclosure, a robust, compact construction and resistance to shock and vibration. The KPS range covers most outdoor as well as indoor application requirements, and are suitable for use in monitoring, alarm and regulation systems in factories, diesel plant, compressors, power station and on board ships.

  • RT temperature switches for marine machinery danfoss
    RT, temperature switch

    RT thermostats incorporate a temperature controlled, single-pole change over switch where the contact position depends on the temperature of the sensor and the set scale value. The RT series consists of thermostats with room sensors, duct sensors and capillary tube sensors for general industrial and marine applications.

Support

Wholesaler image - Danfoss

Looking for support?

Are you a wholesaler or installer? Visit the dedicated support portal to get easy access to all relevant tools and information from Industrial Automation.

Quick Links

Need technical information? Get easy access to data sheets for our products as well as direct links to our product catalog here.

Learning