Pressure switches for water applications

Accurate pressure control for water applications

The global need for clean water is enormous and on the rise, calling for a dedicated common effort to control the water cycle. Danfoss is well prepared to contribute to such endeavors. To us, the pump is the key to controlling the water cycle - from intake to effluent. Consequently, we have developed a range of sensors and switches for pumps, tailored for the most common applications in the water industry.

With our range of robust pressure switches, Danfoss supports the various needs of the water industry, offering accurate pressure control for all applications.

Product range

  • CAS, heavy-duty pressure switches danfoss
    CAS, heavy-duty pressure switch

    In the CAS pressure switches series, special attention has been given to meeting demands for a high level of enclosure, low differential, robust, compact construction and resistance to shock and vibration. The CAS series covers most outdoor as well as indoor application requirements. CAS pressure switches are suitable for use in alarm and regulation systems in factories, diesel plant, compressors, power stations and on board ships.

  • CS pressure switches Danfoss
    CS, pressure switch

    CS pressure switches have a three-pole switch and adjustable differential. The pressure switches are fitted with a manual switch that will lock the contact system in the open position independently of the pressure in the system.

  • KP / KPI, pressure switches for light industry

    Danfoss KPI pressure switches are used for regulating, monitoring and alarm systems in industrial applications. The KP series are suitable for plant in connection with liquid and gaseous media.

  • KPS, heavy-duty pressure switches danfoss
    KPS, heavy-duty pressure switch

    In the KPS switches series, special attention has been given to meeting important demands for a high level of enclosure, a robust, compact construction and resistance to shock and vibration. The KPS switches range covers most outdoor as well as indoor application requirements, and are suitable for use in alarm and regulation systems in factories, diesel plant, compressors, power station and on board ships.

  • RT pressure switch - Danfoss
    RT, pressure switch

    The RT single pressure switches series consist of a variety of ordinary controls including neutral zone pressure switches, safety pressure switches for steam boiler plant, and gold plated fail-safe controls for applications in which safety or economical consequences are critical factors.