Pressure switches for marine applications

Full range of marine-approved pressure switches

The Danfoss range of marine switches is used to measure and control the pressure and temperature of air, gases and liquids in marine applications. The pressure switches are renowned as accurate, robust, and durable, performing flawlessly day after day, even under the harshest conditions. The switches come with up to ten marine approvals and can be delivered as either box or block design to fit any application.

Features and benefits

A wide range of standard pressure and temperature switches

Highly specialized and customized solutions are available

Simple monitoring functions

Critical safety precautions are built into the switches

Ten different marine approvals for global use

Product range

  • MBC 5100 compact pressure switches for marine danfoss
    MBC 5100, compact pressure switch

    MBC pressure switches are used in marine applications where space and reliability are the most important features. MBCs are compact pressure switches, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships.

  • MBC 5180, block-type differential pressure switches for marine danfoss
    MBC 5180, block-type differential pressure switch

    MBC 5180 differential pressure switches are used in marine applications where space and reliability are the most important features. MBCs are compact pressure switches, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships.

  • RT pressure switch - Danfoss
    RT, pressure switch

    The RT single pressure switches series consist of a variety of ordinary controls including neutral zone pressure switches, safety pressure switches for steam boiler plant, and gold plated fail-safe controls for applications in which safety or economical consequences are critical factors.

  • CAS, heavy-duty pressure switches danfoss
    CAS, heavy-duty pressure switch

    In the CAS pressure switches series, special attention has been given to meeting demands for a high level of enclosure, low differential, robust, compact construction and resistance to shock and vibration. The CAS series covers most outdoor as well as indoor application requirements. CAS pressure switches are suitable for use in alarm and regulation systems in factories, diesel plant, compressors, power stations and on board ships.

  • KPS, heavy-duty pressure switches danfoss
    KPS, heavy-duty pressure switch

    In the KPS switches series, special attention has been given to meeting important demands for a high level of enclosure, a robust, compact construction and resistance to shock and vibration. The KPS switches range covers most outdoor as well as indoor application requirements, and are suitable for use in alarm and regulation systems in factories, diesel plant, compressors, power station and on board ships.