Pressure switches for industrial hydraulics

Accurate pressure control in industrial hydraulics

If you are looking for versatile and high-performance monitoring and control components for industrial hydraulics you will find what you are looking for in the Danfoss product portfolio. Our product program is tailored to different industrial applications and offers a wide range of components for pressure and temperature control.

With more than 50 years of experience within the field of industrial hydraulics, we have in-depth understanding of the industry challenges, and our products are constantly developed to meet current requirements.

With a wide range of robust pressure switches, Danfoss supports the various needs of the industrial hydraulics industry, offering accurate pressure control for all applications.

Product range

  • Danfoss MBC 5000 pressure switch
    MBC 5000, block-type compact pressure switch

    MBC pressure switches are used in marine applications where space and reliability are the most important features. MBCs are compact pressure switches, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships. MBCs have high vibration resistance and feature all commonly marine approvals. The fixed, but low differential guarantees accurate monitoring of critical pressures. MBV test valves can be delivered as standard option for MBC pressure switches.

  • MEP 2250 electronic pressure switch - Danfoss
    MEP 2200 series, electronic pressure switches, dual output

    MEP 2200 and 2250 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2250 has a dual output with switch function and an analogue output signal: absolute voltage or 10-90% ratiometric voltage.

Documents

Type Name Language Valid for Updated Download File type
Brochure - AD Industrial Hydraulic Brochure English Multiple 23 Aug, 2018 744.3 KB .pdf