Improve safety and reduce maintenance costs 

An electronic pressure switch offers a multitude of advantages in comparison to a mechanical pressure switch.

These advantages include greater accuracy, freedom from contact wear out, excellent long-term stability, simpler operation and a high number of switching cycles, and many more.

Danfoss' electronic pressure switch MEP 2000 series offers advanced control to improve safety, extend equipment lifecycles and reduce maintenance costs.

The electronic pressure switch is available in two versions. The single switch output version has customised hysteresis and time constant. It also features protection against short circuits, incorrect wiring and overloading. The dual output version includes both switch and analogue outputs. For both versions the switch is defined by the customer and pre-programmed in our factory.

Both versions can be supplied with a pulse-snubber to protect the sensor in applications exposed to cavitation, liquid hammer and pressure peaks.

Features and benefits

PNP and NPN available

Excellent long term stability against off-set shift

EMC/EMI protection according to mobile Hydraulic standards

An outstanding burst pressure and no leakages thanks to fully welded design

High media and ambient temperature resistance ensures performance in extreme conditions

Excellent shock and vibration robustness

Enclosure and wetted parts of stainless steel

Available with a wide range of pressure and electrical connections

Documentation

 

Find the technical documentation for our products here.

Overview of Danfoss electronic pressure switches for industrial applications

Switch to a reliable solution - Approved by the toughest

See the wide range of Danfoss pressure switches and thermostats in this overview.

Documents

Type Name Language Valid for Updated Download File type
Data sheet Electronic Pressure Switch, Type MEP English Multiple 02 May, 2019 1.0 MB .pdf
Data sheet Electronic Pressure Switch, Type MEP German Multiple 02 May, 2019 1.0 MB .pdf
Data sheet Electronic Pressure Switch, Type MEP French Multiple 02 May, 2019 1.0 MB .pdf
Data sheet Electronic Pressure Switch, Type MEP Italian Multiple 02 May, 2019 1.0 MB .pdf
Data sheet Electronic Pressure Switch, Type MEP Spanish, Castilian Multiple 02 May, 2019 825.2 KB .pdf
Data sheet Electronic Pressure Switch, Type MEP Chinese (CN) Multiple 02 May, 2019 1.0 MB .pdf
Data sheet Electronic Pressure Switch, Type MEP Dutch, Flemish Multiple 02 May, 2019 1.0 MB .pdf
Data sheet Electronic Pressure Switch, Type MEP Polish Multiple 02 May, 2019 1.0 MB .pdf
Data sheet Electronic Pressure Switch, Type MEP Czech Multiple 02 May, 2019 1.0 MB .pdf
Data sheet Electronic Pressure Switch, Type MEP Russian Multiple 02 May, 2019 1.0 MB .pdf

Highlighted products

  • MEP 2250 electronic pressure switch - Danfoss
    MEP 2200 series, electronic pressure switches, dual output

    MEP 2200 and 2250 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2250 has a dual output with switch function and an analogue output signal: absolute voltage or 10-90% ratiometric voltage.

  • MEP 2650 electronic pressure switch, single output - Danfoss
    MEP 2600 series, electronic pressure switches, single output

    MEP 2600 and 2650 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2650 has a single output: switch output, and is available with customized hysteresis and time constant.

Support