The most reliable filter drier in the market

The DML filter drier is designed for air conditioning systems that require high moisture removal capacity. DML filter driers are optimised for HFC refrigerants and mineral or benzene oils. The filter driers are hermetic and approved for 46 bar. DML filter driers are delivered with flare or copper/copper plated steel connections.

DCL filter driers are designed for applications requiring high moisture removal capacity as well as acid adsorption capacity. The DCL filter driers have the same wide application range and benefits as the DML filter driers.

Both the DML and the DCL filter driers are available with solder (Cu-plated steel connectors) and flare connections.

Features and benefits

DML filter driers

100 % Molecular Sieve core

High drying capacity minimizing the risk of acid formation (hydrolysis)

Recommended for use with HFC and HCFC refrigerants

Will not deplete oil additives

DCL filter driers

80% Molecular Sieve core with 20% activated alumina

Perfect core blend for systems that operate at high condensing temperatures and require high drying capacity

Recommended for use with HFC and HCFC refrigerants

Application development centers - Danfoss

Application development centers

Partner up with us to prepare for the future. At our global application development centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.

We are Engineering Tomorrow. Together. Today.

Documents

Type Name Language Updated Download File type
Brochure - AD Overview Brochure: Filter driers Danish 22 Mar, 2018 11.7 MB .pdf
Brochure - AD Overview Brochure: Filter driers English 22 Mar, 2018 11.6 MB .pdf
Brochure - AD Overview Brochure: Filter driers German 22 Mar, 2018 11.7 MB .pdf
Brochure - AD Overview Brochure: Filter driers French 22 Mar, 2018 11.7 MB .pdf
Brochure - AD Overview Brochure: Filter driers Spanish, Castilian 22 Mar, 2018 11.6 MB .pdf
Brochure - AD Overview Brochure: Filter driers Italian 22 Mar, 2018 11.7 MB .pdf
Brochure - AD Overview Brochure: Filter driers Swedish 22 Mar, 2018 11.6 MB .pdf
Brochure - AD Overview Brochure: Filter driers Portuguese 22 Mar, 2018 11.7 MB .pdf
Brochure - AD Overview Brochure: Filter driers Chinese (CN) 22 Mar, 2018 11.7 MB .pdf
Brochure - AD Overview Brochure: Filter driers Polish 22 Mar, 2018 11.6 MB .pdf
Brochure - AD Overview Brochure: Filter driers Russian 22 Mar, 2018 11.7 MB .pdf

Software

Coolselector®2

The truth is Cool(selector®2)

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

 

Learning

Fight counterfeits

Identify and fight counterfeits of Danfoss products

Watch out for counterfeits to protect your image

Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.