There are so many good reasons to add the value of ventilation to your home
What does windows condensation and black mold reveal about the air quality inside your home?
We rarely pause to think about the condition of our indoor climate, but much can be gained from adding the value of ventilation in our well-insulated homes.
Our home sets the scene for play, relaxation, social activities and individual recreation. And no matter what goes on inside your home, it should always allow you to breathe easy – all day and all year.
Danfoss Air is the system of choice, not only if you are planning a new build, but also for installing in existing dwellings. The Air system can be fully customized to match your individual home, and as demand-based ventilation, the system automatically adjusts the ventilation without you having to worry about settings and complicated user manuals.
It literally adapts to your family’s lifestyle. On warm days and cool nights, after parties and during holidays, Danfoss Air offers intelligent, energy-efficient and excellent indoor climate with minimal environmental impact – and lets you feel the importance of fresh air.
Additionally, we offer a complete range of accessories for Danfoss heat recovery ventilation, ranging from additional Air dial remotes, replacement air filters, siphons and installation tools for the professional installer.
Features and benefits
Fresh air and heat recovery with extremely low power consumption.
Discreet and fast installation.
Healthy air with the windows shut. Danfoss Air prevents the growth of mold and other harmful substances by ensuring fresh air 24/7 – and you don´t even have to open the windows.