Compliance support

Our temperature or pressure-detecting sensors link your machine functions to the control system. PLUS+1® Compliance supports easy integration.

Many of the sensors in our broad range are PLUS+1® Compliant − contributing to precision control systems on all kinds of mobile application.

Heavy-duty pressure transmitter

This heavy-duty pressure transmitter is specially suited to hydraulic applications where cavitation, liquid hammer or pressure peaks may occur. The transmitter has an integrated pulse-snubber.

Available in six sizes ranging from to 2.5 to 600 bar [36.2 - 8,702 psi].

The PLUS+1® Compliant pressure sensor compliance block is designed to provide a measured output in PSI, Bar, or as a percent of the blocks operating range related to a given input voltage.

Features and benefits

  • Overload pressure is 10 to 20 times the measuring range
  • Temperature compensated, linearized, and laser calibrated
  • Ratiometric output signal: 10 to 90% of supply voltage
  • Available with DIN or UNF thread
Temperature sensors

 

Danfoss supplies thermistor-type liquid and air temperature sensors. The resistance of the sensing element is a function of the measured process media temperature, where the relationship between measured temperature and sensing element resistance is non-linear.

The PLUS+1® Compliant temperature sensor compliance block is designed to provide a measured temperature output related to a given resistance.

Features and benefits 

  • Integrated connector and sensor body
  • Brass body construction
  • Anti-fouling air temperature sensor design
  • 50-125°C operating temperature range
  • FDC software configurable
SASA steering sensor

Precision is never in question with our SASA sensor. Detecting the absolute position and speed of the steering wheel is a cinch – and that’s particularly important in variable steering ratio and closed loop set-ups where steering wheel position and steering angle have to match. Responding to the sensor’s CAN output signal, the steering characteristics of the steering system adapt to the variable steering ratio.

The sensor works perfectly with our electric PVED-CLS steering actuator, programmable PLUS+1® microcontrollers and the entire Danfoss range of electrohydraulic steering components.

Features and benefits

  • Non-contact inductive principle, giving very high resolution
  • Robust design, resistant to electro-magnetic radiation
  • CAN output signal for easy interfacing with advanced vehicle controllers
  • Mounted between the steering unit and column, contributing to system compactness
EMD speed sensors

EMD speed sensors

The EMD sensor's high resolution capability removes the need for external tacho generators, decreasing costs for consumers.

Wheel loader solutions

Wheel loader solutions

Work with Danfoss and experience wheel loader design in a new way. Let’s build the customized solutions your customers demand.

Related products

  • PLUS+1® MC microcontrollers
    PLUS+1® MC microcontrollers

    Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.

  • PLUS+1® SC microcontrollers
    PLUS+1® SC microcontrollers

    Flexible, powerful and functional safety compliant SC controllers join the portfolio of PLUS+1® compliant components. 

  • PLUS+1® High Current controllers
    PLUS+1® high current controllers

    Designing smart, safe but simple systems is a real challenge on machines with multiple high-current applications, such as linear actuators, lamps and electric motors.

  • PLUS+1® I/O modules
    PLUS+1® input/output modules

    Expand the capabilities of your vehicle control system with our CAN-based input/output modules. These stackable microcontroller add-ons integrate new control functions smoothly and effectively.

  • Joysticks
    PLUS+1® joysticks

    Our joystick range features single- and dual-axis configurations, multiple mechanical and electrical interface options.

Related applications

  • Offshore oil and gas applications
    Offshore oil and gas applications

    Making up nearly 30% of global crude oil production, upstream Offshore Oil and Gas activities are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe to maximize operating productivity and prevent unexpected downtime.

  • Onshore oil and gas applications
    Onshore oil and gas applications

    Making up the majority of the world’s total oil production, onshore Oil and Gas activities require a great deal of flexibility and scalability. A variety of oil reserve types, and typically a much greater number of oil wells per reserve than offshore, onshore equipment needs to be flexible and robust.

  • Thrusters
    Thrusters

    For strong thruster performance, Danfoss has developed a range of propel systems and intelligent controls. Today, fast and efficient docking is a much easier job.

  • Winches
    Winches

    Winches are used for a range of applications all over the world. Danfoss hydraulics deliver smooth, safe control.

  • Agriculture
    Agriculture

    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine—and a comfortable, stress-free working environment for their operators.

  • Construction
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot, but are still powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

Related solutions

  • Propel
    Propel

    Danfoss can partner with you to design and implement hydrostatic drive solutions that provide operators with machines that are easier to maneuver, making it a more profitable investment for your customers.

  • Steering
    Steering

    As the global market leader in steering components and systems, Danfoss equips everything from small lawn machines to the largest dump trucks.

  • Work functions
    Work functions

    Our total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.

  • Total machine management
    Total machine management

    Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.

  • Connected solutions
    Connected solutions

    Danfoss Telematics solutions are easily integrated into OEM processes without the need for specific programming knowledge, saving you time and money.