Ikompact

  • Overview
  • Documents
  • Related products
  • Related markets

Mini handheld transmitter for mobile applications 

Ikompact is our handheld unit exclusively designed for mobile applications. This transmitter works in the 2.4 GHz universal band and it is used in utility/service cranes.  

Ikompact comprises two models, Ikompact 8 (8 push buttons) and Ikompact 12 (12 push buttons), which depend on the number of functions different projects will need. 

Specifications

Transmitter  Ikompact 
Stop function  Cat. 3 - PLe. EN12849-1 and SIL 3 IEC 61508 / IEC 62061 
Ingress protection  IP65/NEMA4
Anti condensation system  N/A 
Frequency band  2.4 GHz 
Main mechanisms (max. #)  8 or 12 push buttons
Auxiliary mechanisms  Stop button 
Removable EEPROM  External 
Battery model  4 AAA Alkaline batteries 
Operating temperature range  -20C +70C (-4F +158F) 
Weight (with battery)   250 grams 
Harness  Lanyard/Hook 
Display  N/A 
Cable connection  N/A 
Range limiter  N/A 
Associated receivers  MP08 TR2400 

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet Ikompact Data Sheet Spanish, Castilian Multiple 01 May, 2019 613.0 KB .pdf
Data sheet IKOMPACT Transmitter Data Sheet English Multiple 29 Oct, 2020 613.4 KB .pdf
User guide Ikompact Transmitter User Manual Spanish, Castilian Multiple 29 May, 2019 3.0 MB .pdf
User guide Ikompact Transmitter User Manual English Multiple 27 Mar, 2019 3.0 MB .pdf

Related products

  • Ikore
    Ikore
    Ikore transmitter represents the new generation of handheld units and is ready to operate in the 2.4 GHz universal band.
  • Ikargo
    Ikargo
    Danfoss Ikargo handheld transmitters are customizable, ergonomic and very robust. It is used in a wide range of configurations within industrial applications.

Related markets