• Overview
  • Documents
  • Related products
  • Related markets

Robustness and ergonomics in your hand 

Ikargo is our latest handheld transmitter, which is highly customizable and can be used in a wide range of configurations. 

This Ikargo transmitter has been designed with customization, service, robustness and user ergonomics in mind. 

Specifications

Transmitter  Ikargo 
Stop function  Cat. 3 - PLd 
Ingress protection  IP65/NEMA4
Anti condensation system  N/A
Frequency band  Multiband (400 – 930 MHz) 
Main mechanisms (max. #)  Push button (6) / Multikey (1) 
Removable EEPROM  External 
Battery model  BT11K  
Battery life  >80 hours (100% duty cycle) 
Operating temperature range  -20C +70C (-4F +158F) 
Weight (with battery) Configuration dependable 
Harness  Hand strap/shoulder strap 
Display  Yes 
Cable connection  N/A
Range limiter  Yes 
Associated receivers  R06/R13 B/R13 F/R70 

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet IKARGO Data Sheet Chinese (CN) Multiple 03 Nov, 2020 591.1 KB .pdf
Data sheet IKARGO Data Sheet English Multiple 01 May, 2019 524.4 KB .pdf
User guide IKARGO Transmitter User Manual English Multiple 01 May, 2019 5.3 MB .pdf
User guide IKARGO Transmitter User Manual Spanish, Castilian Multiple 29 May, 2019 5.3 MB .pdf

Related products

  • Ikompact
    Ikompact
    Ikompact is our handheld unit exclusively designed for mobile applications. This transmitter works in the 2.4 GHz universal band and it is used in utility/service cranes.
  • Ikore
    Ikore
    Ikore transmitter represents the new generation of handheld units and is ready to operate in the 2.4 GHz universal band.

Related markets