The standard solution for industrial cranes
R13 B is the standard solution for overhead crane applications.
Features and benefits
Specifications
Receiver | R13 B |
Stop function | Cat. 3 - PLd |
Ingress protection | IP65/NEMA4 |
Frequency band | Multiband (400 – 930 MHz) |
AC Power Supply | 48 - 230 Vac ±25% (Multivoltage) / 18-30 Vac |
DC Power Supply | 8-36 Vdc |
Antenna | External / Internal |
Removable EEPROM | External |
Signaling | External |
ON / OFF outputs (Max.) | 13 |
Analogue Outputs (Max.) | N/A |
CANopen | N/A |
ON / OFF inputs (Max.) | 4 |
Analogue Inputs (Max.) | 1 |
Maximum output Current | 8A |
Working Temperature Range | -20C + 70C (-4F + 158F) |
Weight | 1350 grams |
Dimensions (LxWxH mm) | 245 x 160 x 80 |
Cable connection | N/A |
Associated Transmitters | T70 1/ T70 2/ T70 1 ATEX/ T70 2 ATEX/ IK2/ IK3 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | R13 B Data Sheet | Spanish, Castilian | Multiple | 01 May, 2019 | 940.1 KB | |
Data sheet | R13 B Receiver Data Sheet | English | Multiple | 29 May, 2019 | 940.1 KB | |
User guide | R13 B Receiver User Manual | English | Multiple | 28 Mar, 2019 | 3.4 MB | |
User guide | R13 B Receiver User Manual | Spanish, Castilian | Multiple | 29 May, 2019 | 3.2 MB |