• Overview
  • Documents
  • Related products
  • Related markets

Adapted to vehicles with CAN BUS communication 

The MPCAN is our specialized receiver for machinery controlled by CAN BUS communication where constant information exchange is necessary.

Features and benefits

Worldwide compatible multi-band radio. Possibility of full-duplex communication. Easily customizable via EEPROM. 

Tether connection between the transmitter and receiver as an alternative to radio connection. In the event that radio control is not permitted or there are no charged batteries, the radio remote can be used with a wired connection between the transmitter and receiver. If a wired connection is used, the transmitter is powered by the receiver. 

Removable memory card. Quick and easy restoration of service with a spare unit in the event of transmitter or receiver failure. If the transmitter is completely destroyed, the replacement can copy the EEPROM from the receiver. 

The external display allows for fast and simple troubleshooting, to facilitate user detection of the incident as soon as possible 

Possibility of working with multiple transmitters and a single receiver. The first device to link up assumes control of the machine. 

For situations requiring the use of two or more independent cranes moving simultaneously. The master transmitters can choose whether to work simultaneously with several receivers or independently with one of them. 

Possibility of working with a single transmitter and multiple receivers at the same time

Specifications

Receiver  MPCAN
Stop function  Cat. 3 – PLd 
Ingress protection  IP65/NEMA4 
Frequency band  Multiband (400 – 930 MHz) 
AC power supply  N/A 
DC power supply  9-35 Vdc 
Antenna  External / Internal (default) 
Removable EEPROM  Internal 
Signaling  External 
ON / OFF outputs (Max.)  4
Analogue outputs (Max.)  N/A 
CANopen Yes 
ON / OFF inputs (Max.)  4
Analogue inputs (Max.)  N/A 
Maximum output Current  2A
Working temperature range  -20C + 70C (-4F + 158F) 
Weight   300 grams 
Dimensions (LxWxH mm)  117 x 133 x 36 
Cable connection  Yes
Associated transmitters  T70 1/ T70 2/ T70 1 HALL/ T70 2 HALL/  
T70 1 ATEX/ T70 2 ATEX/ IK2/ IK3 / IK4 

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet MPCAN Receiver Data Sheet Spanish, Castilian Multiple 07 Apr, 2019 791.3 KB .pdf
Data sheet MPCAN Receiver Data Sheet English Multiple 29 May, 2019 788.2 KB .pdf
User guide MPCAN Receiver User Manual English Multiple 28 Mar, 2019 3.9 MB .pdf
User guide MPCAN Receiver User Manual Spanish, Castilian Multiple 29 May, 2019 3.8 MB .pdf

Related products

  • MP08
    MP08
    MP08 is a compact receiver that has two varieties (A and V), allowing to control machinery through the two most common proportional signal types (PWM and Voltage). This receiver is used in utility/service cranes.
  • MP20 receiver
    MP20
    MP20 receiver has two varieties (A and V), allowing to control machinery through the two most common proportional signal types (PWM and Voltage). This receiver is used in knuckle boom cranes and concrete pumps.

Related markets