HMK modular CAN keypads

  • Overview
  • Related products
  • Related applications
  • Related solutions

Experience a new depth of functionality from your keypads

The HMK and HMKS CAN keypads series combine modern feel and functionality with durable design. The multicolor RGB indicators gives a new dimension of visual feedback as well as modern look to any off-highway machine.

The relegendable button inserts provide machine designers a new level of design flexibility to easily retrofit machine functions or fast service customers in the field by replacing disc inserts on the spot.

The HMK keypads are designed for ergonomic control, increasing operator comfort and productivity. Optional finger guards can be added to the keypads to prevent accidental engagement or to assist with blind operation.

The HMK features robust mechanical, electrical, and Ingress Protection specifications that meet the demands of mobile machine operation. It is suitable for installation in open and enclosed cabs.

The robust design of the HMK CAN keypads meet high standards of mechanical, electrical and ingress protection specifications, including IP66 and IP67, and can be installed in both open and enclosed cabs.

Features and benefits

Large keypad selection with three lines of buttons

Relegendable buttons

Customize legends with the online configurator tool (no minimums, no set up fees)

RGB LEDs for each button backlight/indicator ring

Rugged IP66 and IP67 ratings (front and back)

Optional finger guards to prevent accidental engagement or assist with blind operation

Optional additional inputs (3) and outputs (6) on certain models

Related products

  • HMC programmable HMI controllers
    HMC programmable HMI controllers

    Our Human Machine Interface (HMI) CAN-based devices, such as  HMC (Human Machine, CAN Control), combine ergonomic, modern and rugged into compact solutions for both open and enclosed cabs.

  • HMR CAN rotary devices
    HMR CAN rotary devices

    HMR CAN Rotary enables efficient screen navigation and operation of machine functions by intuitive button control – the next level in operator comfort and machine modernization.

Related applications

  • Agriculture
    Agriculture

    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

  • Construction
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • Crane and material handling
    Crane and material handling

    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

  • Hydraulic solutions for forestry machines
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

Related solutions

  • Operator experience
    Operator experience

    We are starting to focus on operator experience (OX), helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.

  • Total machine management
    Total machine management

    Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.